目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
62ALSC - "TR-ROLL" polyurethane wheels, aluminium centre, hub with ball bearing facilities
Tellurerota
Industrial - Heavy duty and mechanical handling
62AL -TR-ROLL POLYURETHANE WHEELS
TR-Roll polyurethane wheels, aluminium centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62_al/62wheels/62alsc.prj},{NB=624103},{COD=624103},{DB3=3},{D=125},{F=40},{DD=20},{L=50},{LL=47},{M=14.0},{SL=500},{RR=350},{LC1=350},{LC2=350},{W=0.56},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC1
Load capacity - 4 km/h
[daN]
LC2
Load capacity - 6 km/h
[daN]
W
Weight
[kg]
624102
624102
100
40
40
32
9.0
400
300
300
300
0.39
624113
624113
125
40
40
47
14.0
500
350
350
350
0.54
624103
624103
125
40
50
47
14.0
500
350
350
350
0.56
624104
624104
160
50
60
47
14.5
800
400
550
550
1.00
624105
624105
180
50
60
47
14.5
900
450
600
600
1.25
624106
624106
200
50
60
47
14.5
1000
500
700
700
1.60
624108
624108
250
50
55
52
15.0
1000
550
700
800
2.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表