RJ11 Connectors
TE Connectivity
Connectors
Modular Jacks & Plugs
Powered by
CAD模型選擇
{teconnectivity/connectors/modular_jacks_and_plugs/rj11_connectors.prj},{NB=2-216780-2},{PN=2-216780-2},{SHA256=xOqTi4qjOJDh48kN/CPUhFpVvV0UP/ctfL7E1lDFVyA=},{INAME=00008__c2d22d2167802d22dg2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2-216780-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=4P/4C.MOD.JACK ASSY},{ALIAS=N/A},{GO=N/A},{MJPIT=RJ11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
GO
Grounding Options
ⁿ/ₐ
MJPIT
Modular Jack & Plug Interface Type
ⁿ/ₐ
MJPP
Modular Jacks & Plugs Products
ⁿ/ₐ
CSTYLE
Connector Style
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
WTS
Wire Termination Style
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
CCCT
Connectors & Connector Components Type
ⁿ/ₐ
SI
Status Indicator
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
PC
Port Configuration
ⁿ/ₐ
PMC
Port Matrix Configuration
ⁿ/ₐ
CCD
Connector Contact Density
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NLP
Number of Loaded Positions
ⁿ/ₐ
WP
Wiring Pattern
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
MJLO
Modular Jack Latch Orientation
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CMAPMIN
Contact Mating Area Plating Material Thickness
[µin]
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CPT
Connector Product Type
ⁿ/ₐ
TMWC
Termination Method to Wire & Cable
ⁿ/ₐ
TMPCB
Termination Method to Printed Circuit Board
ⁿ/ₐ
PMFT
Panel Mount Feature Type
ⁿ/ₐ
PMF
Panel Mount Feature
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
EL
Entry Location
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
PCBTMM
PCB Thickness (Recommended)
[mm]
PCBTIN
PCB Thickness (Recommended)
[in]
PCBTLMM
PCB Tail Length
[mm]
PCBTLIN
PCB Tail Length
[in]
CHMM
Connector Height
[mm]
CHIN
Connector Height
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
SHIELDED
Shielded
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PCAT
Performance Category
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
166925-1
166925-1
4P.MODULAR JACK ASSEMBLY
N/A
N/A
RJ11
RJ Type Jacks & Plugs
Jack
Cable-to-Board, Cable-to-...
110 Style Punch-Down
N/A
Connector
N/A
No
Single Port
1 x 1
Standard
Right Angle
4
4
One-to-One, USOC
Standard
Standard - Latch Down
Nickel
Phosphor Bronze
50
Gold Flash over Palladium...
Tin-Lead
1.5
Connector Assembly
Insulation Displacement C...
Solder
Flange
N/A
Board Mount
Side
Black
Nylon - GF
1.02
.04
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 85
-67 – 185
No
Signal
N/A
Cat 3
Box & Carton
3000
1734479-4
1734479-4
RJ11 6P4C,1x2ports,Dip,4P...
N/A
None
RJ11
RJ Type Jacks & Plugs
Jack
Cable-to-Board, Cable-to-...
N/A
Printed Circuit Board
Connector
None
No
Multiple Ports
1 x 2
Standard
Right Angle
6
N/A
N/A
Low
Inverted - Latch Up
Nickel
Phosphor Bronze
50
Gold
Gold Flash
1
N/A
N/A
Through Hole - Solder
N/A
Without
Board Mount
Side
Black
PA 46
1.02
.04
N/A
N/A
2.79
.11
N/A
N/A
-40 – 85
-40 – 185
No
Signal
UL 94V-0
Cat 3
Box & Tray, Tray
60
215222-4
215222-4
4P/4C.MOD.JACK ASSY
N/A
N/A
RJ11
RJ Type Jacks & Plugs
Jack
Cable-to-Board, Cable-to-...
110 Style Punch-Down
N/A
Connector
N/A
No
Single Port
1 x 1
Standard
Right Angle
4
N/A
One-to-One, USOC
Standard
Standard - Latch Down
Nickel
Phosphor Bronze
31.5
Gold Flash over Palladium...
Tin-Lead
1.5
Connector Assembly
Insulation Displacement C...
Solder
Flange
N/A
Board Mount
Side
Clear
ABS (Acrylonitrile-Butadi...
1.02
.04
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 85
-67 – 185
No
Signal
N/A
Cat 3
Box
3000
216780-2
216780-2
4P/4C.MOD.JACK ASSY
N/A
N/A
RJ11
RJ Type Jacks & Plugs
Jack
Cable-to-Board, Cable-to-...
110 Style Punch-Down
N/A
Connector
N/A
No
Single Port
1 x 1
Standard
Right Angle
4
4
One-to-One, USOC
Standard
Standard - Latch Down
Nickel
Phosphor Bronze
.8
Gold Flash over Palladium...
Tin
1.5
Connector Assembly
Insulation Displacement C...
Solder
N/A
N/A
Board Mount
Side
Clear
ABS
1.02
.04
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 85
-67 – 185
No
Signal
N/A
Cat 3
Box & Carton
3000
2-216780-2
2-216780-2
4P/4C.MOD.JACK ASSY
N/A
N/A
RJ11
RJ Type Jacks & Plugs
Jack
Cable-to-Board, Cable-to-...
110 Style Punch-Down
N/A
Connector
N/A
No
Single Port
1 x 1
Standard
Right Angle
4
4
One-to-One, USOC
Standard
Standard - Latch Down
Nickel
Phosphor Bronze
31.5
Gold Flash over Palladium...
Tin
1.5
Connector Assembly
Insulation Displacement C...
N/A
N/A
N/A
N/A
Side
Clear
ABS (Acrylonitrile-Butadi...
1.02
.04
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 85
-67 – 185
No
Signal
N/A
Cat 3
Loose Piece, Reel
800
5406010-2
5406010-2
MJ,TOP,6P/2C,BRIDGE RJ-11...
P54060-000, 1392048
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
5520250-1
5520250-1
MJ,R/A,6P/2C,PNL STOPS,TR...
CK3561-000, AMP-0-5520250...
None
RJ11
RJ Type Jacks & Plugs
Jack
Cable-to-Board, Cable-to-...
N/A
Printed Circuit Board
Connector
None
No
Single Port
1 x 1
Standard
Right Angle
6
2
N/A
Standard
Standard - Latch Down
Nickel
Phosphor Bronze
50
Gold
Tin
.2, 1.5
N/A
N/A
Through Hole - Solder
Panel Stops
With
Board Mount
Side
Black
PBT GF
1.02
.04
1.57
.062
3.8
.15
16.13
.635
-40 – 85
-40 – 185
No
Signal
UL 94V-0
Cat 3
Box & Tray, Package
152
5555163-5
5555163-5
MJ,LPF,R/A,6P/2C,PNL STOP...
N/A
None
RJ11
RJ Type Jacks & Plugs
Jack
Cable-to-Board, Cable-to-...
N/A
Printed Circuit Board
Connector
None
No
Single Port
1 x 1
Standard
Right Angle
6
2
N/A
Low
Standard - Latch Down
Nickel
Phosphor Bronze
50
Gold
Tin
1.5, .2
N/A
N/A
Through Hole - Solder
Panel Stops
With
Board Mount
Side
Black
PBT Polyester
1.02
.04
1.57
.062
3.8
.15
12.7
.5
-40 – 85
-40 – 185
No
Signal
UL 94V-0
Cat 3
Box & Tray, Package
152
5555165-5
5555165-5
M/J, LPF, R/A, 6P/2C, TIN...
N/A
None
RJ11
RJ Type Jacks & Plugs
Jack
Cable-to-Board, Cable-to-...
N/A
Printed Circuit Board
Connector
None
No
Single Port
1 x 1
Standard
Right Angle
6
2
N/A
Low
Standard - Latch Down
Nickel
Phosphor Bronze
50
Gold
Tin
1.5, .2
N/A
N/A
Through Hole - Solder
N/A
With
Board Mount
Side
Black
PBT Polyester
1.02
.04
1.57
.062
3.8
.15
12.7
.5
-40 – 85
-40 – 185
No
Signal
UL 94V-0
Cat 3
Box & Tray, Package
176
5569984-2
5569984-2
MJ,TE,6P,HTN
CA6184-000
None
RJ11
RJ Type Jacks & Plugs
Jack
Cable-to-Board, Cable-to-...
N/A
Printed Circuit Board
Connector
None
No
Single Port
1 x 1
Standard
Right Angle
6
N/A
N/A
Standard
Standard - Latch Down
Nickel
Phosphor Bronze
50
Gold
Tin
1.5, .2
N/A
N/A
Through Hole - Solder
N/A
With
Board Mount
Top
Black
High Temperature Nylon
1.02
.04
1.57
.062
3.18
.125
16.5
.65
-40 – 85
-40 – 185
No
Signal
UL 94V-0
Cat 3
Box & Tray, Package, Tray
176
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表