目錄: System Seals
Created: 14.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
System Seals
W17 (Imperial) - Mill-Duty, Double-Acting Wiper - Series 317 (Imperial)
System Seals
Hydraulic Seals
Wipers, Guide Elements & Static Seals
Powered by
CAD模型選擇
{systemseals/hydraulic_seals/wipers_guide_elements_static_seals/w17_i_asmtab.prj},{NB=317I-0.591-0.827-0.118-0.118-MP03-C-1450},{MS=I},{SERIES=317},{OPT=Custom},{OPT1=-C},{MAT=MP03},{ID=0.591},{B=0.118},{L=0.118},{S=0.100},{R=0.012},{R2=0.020},{PRES=1450},{GO=},{PPATH=w17_i_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
OPT
Option
ⁿ/ₐ
OD
D Outer Diameter
[Inch]
H
H Seal Height
[Inch]
L1
[Inch]
D1
[Inch]
S
[Inch]
R
R/R1 Groove Radius
[Inch]
R2
[Inch]
317I-0.591-0.827-0.118-0....
317I-0.591-0.827-0.118-0....
317
Custom
0.827
0.235
0.038
0.731
0.100
0.012
0.020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表