21020100 - Stainless(+) Pan head Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/32100.prj},{NB=21-02-0100-0035-0250},{S=3.5},{L=25},{L1=3,4,5,6,8,10,12,14,16,18,20},{L2=5,6,8,10,12},{L3=4,5,6,8,10,12,14,16,18,20},{L4=4,5,6,8,10,12,14,16,18,20,22,25,30},{L5=6,8,10,12,14,16,20,25},{L6=6,8,10,12,14,16,18,20,25,30,35,40,45,50,60},{L7=10,12,14,16,18,20,22,25,30,35,40,45,50},{L8=8,10,12,14,16,18,20,25,30,35,40,45,50},{L9=12,16,20,25,30,35,40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
21-02-0100-0020-0030
2.0
3
21-02-0100-0020-0030
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0020-0040
2.0
4
21-02-0100-0020-0040
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0020-0050
2.0
5
21-02-0100-0020-0050
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0020-0060
2.0
6
21-02-0100-0020-0060
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0020-0080
2.0
8
21-02-0100-0020-0080
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0020-0100
2.0
10
21-02-0100-0020-0100
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0020-0120
2.0
12
21-02-0100-0020-0120
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0020-0140
2.0
14
21-02-0100-0020-0140
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0020-0160
2.0
16
21-02-0100-0020-0160
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0020-0180
2.0
18
21-02-0100-0020-0180
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0020-0200
2.0
20
21-02-0100-0020-0200
0.63
1
3.5
-0.4
1.3
+-0.1
21-02-0100-0023-0050
2.3
5
21-02-0100-0023-0050
0.79
1
4.0
-0.4
1.5
+-0.1
21-02-0100-0023-0060
2.3
6
21-02-0100-0023-0060
0.79
1
4.0
-0.4
1.5
+-0.1
21-02-0100-0023-0080
2.3
8
21-02-0100-0023-0080
0.79
1
4.0
-0.4
1.5
+-0.1
21-02-0100-0023-0100
2.3
10
21-02-0100-0023-0100
0.79
1
4.0
-0.4
1.5
+-0.1
21-02-0100-0023-0120
2.3
12
21-02-0100-0023-0120
0.79
1
4.0
-0.4
1.5
+-0.1
21-02-0100-0026-0040
2.6
4
21-02-0100-0026-0040
0.91
1
4.5
-0.4
1.7
+-0.1
21-02-0100-0026-0050
2.6
5
21-02-0100-0026-0050
0.91
1
4.5
-0.4
1.7
+-0.1
21-02-0100-0026-0060
2.6
6
21-02-0100-0026-0060
0.91
1
4.5
-0.4
1.7
+-0.1
21-02-0100-0026-0080
2.6
8
21-02-0100-0026-0080
0.91
1
4.5
-0.4
1.7
+-0.1
21-02-0100-0026-0100
2.6
10
21-02-0100-0026-0100
0.91
1
4.5
-0.4
1.7
+-0.1
21-02-0100-0026-0120
2.6
12
21-02-0100-0026-0120
0.91
1
4.5
-0.4
1.7
+-0.1
21-02-0100-0026-0140
2.6
14
21-02-0100-0026-0140
0.91
1
4.5
-0.4
1.7
+-0.1
21-02-0100-0026-0160
2.6
16
21-02-0100-0026-0160
0.91
1
4.5
-0.4
1.7
+-0.1
21-02-0100-0026-0180
2.6
18
21-02-0100-0026-0180
0.91
1
4.5
-0.4
1.7
+-0.1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表