N0020600 - SUS Eye Nut
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0020600.prj},{NB=N0-02-0600-01600000},{CNSORDERNO=N0-02-0600-01600000},{S=M16},{NDM=16},{A=60.0},{B=35},{C=12.5},{D=30},{T=23},{H1=42},{H=72.0},{R=14},{D1=17.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
A
Outside diameter
[mm]
B
Inside diameter
[mm]
C
Width
[mm]
D
Diameter
[mm]
T
Height
[mm]
H1
Height
[mm]
H
Height
[mm]
R
Radius
[mm]
D1
Diameter
[mm]
N0-02-0600-00600000
N0-02-0600-00600000
M6
26.0
16
5.0
13
10
20
32.5
0
7.5
N0-02-0600-00800000
N0-02-0600-00800000
M8
32.6
20
6.3
16
12
23
39.3
8
8.5
N0-02-0600-01000000
N0-02-0600-01000000
M10
41.0
25
8.0
20
15
28
48.5
10
10.6
N0-02-0600-01200000
N0-02-0600-01200000
M12
50.0
30
10.0
25
19
36
61.0
12
12.5
N0-02-0600-01600000
N0-02-0600-01600000
M16
60.0
35
12.5
30
23
42
72.0
14
17.0
N0-02-0600-02000000
N0-02-0600-02000000
M20
72.0
40
16.0
35
28
50
86.0
16
21.2
N0-02-0600-02200000
N0-02-0600-02200000
M22
81.0
44
19.0
41
33
58
99.0
20
24.0
N0-02-0600-02400000
N0-02-0600-02400000
M24
90.0
50
20.0
45
38
66
111.0
25
25.0
N0-02-0600-03000000
N0-02-0600-03000000
M30
110.0
60
25.0
60
46
80
135.0
30
31.5
N0-02-0600-03600000
N0-02-0600-03600000
M36
133.0
70
31.5
70
55
95
162.0
30
37.5
N0-02-0600-04200000
N0-02-0600-04200000
M42
151.0
80
35.5
80
64
109
185.0
40
45.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表