N00204J0 - Iron Square Nut (JIS)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n00204j0.prj},{NB=N0-02-04J0-00800000},{CNSORDERNO=N0-02-04J0-00800000},{S=M8},{NDM=8},{M=6.5},{TM=0 -0.36},{SW=13},{TSW=0 -0.25},{E=18.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
M
Height
[mm]
TM
Tolerance Height
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
N0-02-04J0-00400000
N0-02-04J0-00400000
M4
3.2
0 -0.3
7
0 -0.2
N0-02-04J0-00500000
N0-02-04J0-00500000
M5
4.0
0 -0.3
8
0 -0.2
N0-02-04J0-00600000
N0-02-04J0-00600000
M6
5.0
0 -0.3
10
0 -0.2
N0-02-04J0-00800000
N0-02-04J0-00800000
M8
6.5
0 -0.36
13
0 -0.25
N0-02-04J0-01000000
N0-02-04J0-01000000
M10
8.0
0 -0.36
17
0 -0.25
N0-02-04J0-01200000
N0-02-04J0-01200000
M12
10.0
0 -0.36
19
0 -0.35
N0-02-04J0-01600000
N0-02-04J0-01600000
M16
13.0
0 -0.43
24
0 -0.35
N0-02-04J0-02000000
N0-02-04J0-02000000
M20
16.0
0 -0.43
30
0 -0.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表