N0000G10 - Iron Wing Nut (OPG)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000g10.prj},{NB=N0-00-0G10-00500000},{CNSORDERNO=N0-00-0G10-00500000},{S=M5},{NDM=5},{D=21},{TD=±1.0},{H=11},{TH=±1.5},{A1=10},{TA1=±0.5},{C=4.1},{TC=±0.5},{B=8},{G=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
D
Width
[mm]
TD
Tolerance Width
[mm]
H
Height
[mm]
TH
Tolerance Height
ⁿ/ₐ
A1
Diameter
[mm]
TA1
Tolerance Diameter
ⁿ/ₐ
C
Height
[mm]
TC
Tolerance Height
ⁿ/ₐ
B
Diameter
[mm]
G
Width
[mm]
N0-00-0G10-00300000
N0-00-0G10-00300000
M3
17
±1.0
8
±1.5
8
±0.5
3.5
±0.5
6
2.5
N0-00-0G10-00400000
N0-00-0G10-00400000
M4
21
±1.0
11
±1.5
10
±0.5
4.1
±0.5
8
3.0
N0-00-0G10-00500000
N0-00-0G10-00500000
M5
21
±1.0
11
±1.5
10
±0.5
4.1
±0.5
8
3.0
N0-00-0G10-00600000
N0-00-0G10-00600000
M6
26
±1.0
13
±1.5
12
±0.7
5.5
±0.7
10
4.0
N0-00-0G10-00800000
N0-00-0G10-00800000
M8
31
±1.5
16
±1.5
14
±0.7
6.5
±0.7
12
5.0
N0-00-0G10-01000000
N0-00-0G10-01000000
M10
36
±1.5
18
±1.5
17
±0.7
7.5
±0.8
14
5.5
N0-00-0G10-01200000
N0-00-0G10-01200000
M12
47
±2.0
23
±1.5
22
±1.0
9.0
±1.0
15
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表