00120003 - Stainless SUS316L(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/0d003.prj},{NB=00-12-0003-0040-0200},{S=M 4},{L=20},{L1=12,15,16,20},{L2=8,30},{L3=15,16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-12-0003-0040-0120
M 4
12
00-12-0003-0040-0120
0.700
2
9.400
-0.5
2.500
+-0.15
00-12-0003-0040-0150
M 4
15
00-12-0003-0040-0150
0.700
2
9.400
-0.5
2.500
+-0.15
00-12-0003-0040-0160
M 4
16
00-12-0003-0040-0160
0.700
2
9.400
-0.5
2.500
+-0.15
00-12-0003-0040-0200
M 4
20
00-12-0003-0040-0200
0.700
2
9.400
-0.5
2.500
+-0.15
00-12-0003-0050-0080
M 5
8
00-12-0003-0050-0080
0.800
2
11.800
-0.6
3.100
+-0.15
00-12-0003-0050-0300
M 5
30
00-12-0003-0050-0300
0.800
2
11.800
-0.6
3.100
+-0.15
00-12-0003-0060-0150
M 6
15
00-12-0003-0060-0150
1.000
3
14.000
-0.7
3.700
+-0.2
00-12-0003-0060-0160
M 6
16
00-12-0003-0060-0160
1.000
3
14.000
-0.7
3.700
+-0.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表