10000402 - Steel(+)Bind P
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/10402.prj},{NB=10-00-0402-0040-0140},{S=M 4},{L=14},{SOW=NONE},{L1=3,4,5,6,8,10,12},{L2=4,5,6,8,10,12},{L3=4,5,6,8,10,12,14,15,16,18,20},{L4=6,8,10,12,14,15,16,18,20,22,25},{L5=8,10,12,14,15,16,18,20,22,25},{L6=10,12,14,15,16,18,20,22,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
Width
[mm]
TK
tolerance-k
[mm]
SOW
Size of Washer
ⁿ/ₐ
SOSW
Size of Spring Washers
ⁿ/ₐ
LOR
Length of Run -out of thread (a)
ⁿ/ₐ
10-00-0402-0020-0030
M 2
3
10-00-0402-0020-0030
0.40
1
4.3
-0.4
1.2
+-0.1
NONE
4x0.5
1.8
10-00-0402-0020-0040
M 2
4
10-00-0402-0020-0040
0.40
1
4.3
-0.4
1.2
+-0.1
NONE
4x0.5
1.8
10-00-0402-0020-0050
M 2
5
10-00-0402-0020-0050
0.40
1
4.3
-0.4
1.2
+-0.1
NONE
4x0.5
1.8
10-00-0402-0020-0060
M 2
6
10-00-0402-0020-0060
0.40
1
4.3
-0.4
1.2
+-0.1
NONE
4x0.5
1.8
10-00-0402-0020-0080
M 2
8
10-00-0402-0020-0080
0.40
1
4.3
-0.4
1.2
+-0.1
NONE
4x0.5
1.8
10-00-0402-0020-0100
M 2
10
10-00-0402-0020-0100
0.40
1
4.3
-0.4
1.2
+-0.1
NONE
4x0.5
1.8
10-00-0402-0020-0120
M 2
12
10-00-0402-0020-0120
0.40
1
4.3
-0.4
1.2
+-0.1
NONE
4x0.5
1.8
10-00-0402-0025-0040
M 2.5
4
10-00-0402-0025-0040
0.45
1
5.3
-0.4
1.5
+-0.1
NONE
4.8x0.6
2.1
10-00-0402-0025-0050
M 2.5
5
10-00-0402-0025-0050
0.45
1
5.3
-0.4
1.5
+-0.1
NONE
4.8x0.6
2.1
10-00-0402-0025-0060
M 2.5
6
10-00-0402-0025-0060
0.45
1
5.3
-0.4
1.5
+-0.1
NONE
4.8x0.6
2.1
10-00-0402-0025-0080
M 2.5
8
10-00-0402-0025-0080
0.45
1
5.3
-0.4
1.5
+-0.1
NONE
4.8x0.6
2.1
10-00-0402-0025-0100
M 2.5
10
10-00-0402-0025-0100
0.45
1
5.3
-0.4
1.5
+-0.1
NONE
4.8x0.6
2.1
10-00-0402-0025-0120
M 2.5
12
10-00-0402-0025-0120
0.45
1
5.3
-0.4
1.5
+-0.1
NONE
4.8x0.6
2.1
10-00-0402-0030-0040
M 3
4
10-00-0402-0030-0040
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0030-0050
M 3
5
10-00-0402-0030-0050
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0030-0060
M 3
6
10-00-0402-0030-0060
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0030-0080
M 3
8
10-00-0402-0030-0080
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0030-0100
M 3
10
10-00-0402-0030-0100
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0030-0120
M 3
12
10-00-0402-0030-0120
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0030-0140
M 3
14
10-00-0402-0030-0140
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0030-0150
M 3
15
10-00-0402-0030-0150
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0030-0160
M 3
16
10-00-0402-0030-0160
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0030-0180
M 3
18
10-00-0402-0030-0180
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0030-0200
M 3
20
10-00-0402-0030-0200
0.50
2
6.3
-0.5
1.9
+-0.15
NONE
5.5x0.7
2.4
10-00-0402-0040-0060
M 4
6
10-00-0402-0040-0060
0.70
2
8.3
-0.5
2.5
+-0.15
NONE
7x1.0
3.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表