目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
KB - Magnetic Coupling - hysteresis coupling - compact design
StS Coupling GmbH
Magnetic Couplings
Powered by
CAD模型選擇
{sts/magnetic_couplings/kb_asmtab.prj},{NB=KB1a},{SIZE=1},{VER=a},{L=70.0},{A=73},{D1=18},{S1=M16x1.5},{S1X=16},{S2=M16x1.5},{S2X=16},{D2=20},{LK=25},{MV=8},{S=M3},{SX=3},{SCRD=5.500},{SCRL=8.000},{F=M4},{FX=4},{DSCREW=4},{LSCREW=5},{TAF=1.5},{TAS=2},{PV=20},{FRAD=200},{FAX=150},{J1=3.6},{J2=1.3},{M=0.8},{MAT1=Stainless steel},{MAT2=Aluminum},{CTN=84836020},{PPATH=parts/kb_parts/kb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
D1
Centering diameter ØH7
[mm]
S1
Bolt-on thread
[mm]
S2
Bolt-on thread
[mm]
D2
Centering diameter Øh7
[mm]
LK
Pitch circle diameter
[mm]
MV
Adjustment range
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
F
Screw (ISO 4029)
ⁿ/ₐ
TAF
Installation torque per screw
[Nm]
TAS
Installation torque per screw
[Nm]
PV
max. power dissipation
[W]
FRAD
Permissible force load radial
[N]
FAX
Permissible force load axial
[N]
J1
Mass moment of inertia of the outer rotor
[kg cm²]
J2
Mass moment of inertia of the inner rotor
[kg cm²]
M
Mass
[kg]
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
KB1a
1
0.2 - 1.2
70.0
73
18
M16x1.5
M16x1.5
20
25
8
M3
M4
1.5
2
20
200
150
3.6
1.3
0.8
Stainless steel
Aluminum
84836020
KB2a
2
1 - 2.5
85.5
79
25
M18x1.5
M18x1.5
25
33
10
M4
M4
1.5
5
30
300
200
6.2
2.5
1.2
Stainless steel
Aluminum
84836020
KB4a
4
1.6 - 4.2
85.5
105
30
M24x1.5
M24x1.5
30
48
10
M4
M5
2.0
5
40
400
250
16.2
7.9
2.1
Stainless steel
Aluminum
84836020
KB8a
8
4 - 8
105.0
115
30
M24x1.5
M24x1.5
30
48
14
M4
M5
2.0
5
45
400
250
25.6
10.5
4.8
Stainless steel
Aluminum
84836020
KB12a
12
3 - 12
105.5
130
35
M24x1.5
M24x1.5
30
46
15
M4
M5
2.0
5
50
500
275
41.2
15.3
4.9
Stainless steel
Aluminum
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表