目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR210 - Locking Assembly - self-centering
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr210_asmtab.prj},{NB=WSR210-18x47},{SIZE=18x47},{D1=18},{D=47},{TKN=320},{L=34},{L1=17},{L2=22},{L3=28},{PW=295},{PN=109},{N=5},{S=5x M6},{SCRX=6.000},{LX=20},{TA=19},{M=0.23},{MAT=Steel},{CTN=84839089},{PPATH=parts/wsr210/wsr210_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
L3
Basic dimension
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
S
Screw (ISO 4762 - 12.9)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR210-18x47
18x47
320
34
17
22
28
295
109
5x M6
19
0.23
Steel
84839089
WSR210-19x47
19x47
340
34
17
22
28
262
106
5x M6
19
0.25
Steel
84839089
WSR210-20x47
20x47
380
34
17
22
28
249
106
5x M6
19
0.25
Steel
84839089
WSR210-22x47
22x47
400
34
17
22
28
227
106
5x M6
19
0.23
Steel
84839089
WSR210-24x50
24x50
440
34
17
22
28
249
120
6x M6
19
0.26
Steel
84839089
WSR210-25x50
25x50
580
34
17
22
28
239
120
6x M6
19
0.25
Steel
84839089
WSR210-28x55
28x55
620
34
17
22
28
213
109
6x M6
19
0.31
Steel
84839089
WSR210-30x55
30x55
660
34
17
22
28
199
109
6x M6
19
0.29
Steel
84839089
WSR210-32x60
32x60
960
34
17
22
28
249
133
8x M6
19
0.34
Steel
84839089
WSR210-35x60
35x60
1040
34
17
22
28
227
133
8x M6
19
0.33
Steel
84839089
WSR210-38x65
38x65
1140
34
17
22
28
210
122
8x M6
19
0.38
Steel
84839089
WSR210-40x65
40x65
1210
34
17
22
28
199
122
8x M6
19
0.34
Steel
84839089
WSR210-42x75
42x75
2040
41
20
25
33
261
146
7x M8
42
0.42
Steel
84839089
WSR210-45x75
45x75
2180
41
20
25
33
244
146
7x M8
42
0.58
Steel
84839089
WSR210-50x80
50x80
2430
41
20
25
33
219
137
7x M8
42
0.63
Steel
84839089
WSR210-55x85
55x85
3060
41
20
25
33
228
148
8x M8
42
0.7
Steel
84839089
WSR210-60x90
60x90
3350
41
20
25
33
209
139
8x M8
42
0.73
Steel
84839089
WSR210-65x95
65x95
4080
41
20
25
33
217
149
9x M8
42
0.79
Steel
84839089
WSR210-70x110
70x110
6280
50
24
30
40
243
154
8x M10
83
1.47
Steel
84839089
WSR210-75x115
75x115
6680
50
24
30
40
226
148
8x M10
83
1.55
Steel
84839089
WSR210-80x120
80x120
7130
50
24
30
40
212
142
8x M10
83
1.65
Steel
84839089
WSR210-85x125
85x125
8480
50
24
30
40
225
153
9x M10
83
1.72
Steel
84839089
WSR210-90x130
90x130
9080
50
24
30
40
212
147
9x M10
83
1.31
Steel
84839089
WSR210-95x135
95x135
10580
50
24
30
40
223
157
10x M10
83
1.9
Steel
84839089
WSR210-100x145
100x145
13380
56
26
32
44
221
152
8x M12
145
2.48
Steel
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表