dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
F10 - Zwischenplatte
STRACK
01. Platten
1.2. Formplatten OXA
Powered by
CAD模型選擇
{strack/p_kat/p_02/sn020104.prj},{NB=346x696-F10-36-2085-Zwischenplatte},{FG=346x696},{D=36},{MAT=2085},{DICKEX=36.00},{MATX=2085},{B=346},{L=696},{B1=274},{L1=624},{B2=274},{L2=530},{D2=42},{D5=17.0},{D6=25},{T6=18},{DMIN=27.1},{DMAX=177.0},{OXA=346x696},{SNPRTAB=MIN},{ARTNRX= }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FG
(FG)
ⁿ/ₐ
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
B
(B)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
B2
(B2)
[mm]
L2
(L2)
[mm]
D2
(D2)
[mm]
D5
(D5)
[mm]
D6
(D6)
[mm]
T6
(t6)
[mm]
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
OXA
(OXA)
ⁿ/ₐ
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
156x156-F10-17-1730
156x156
17
1730
156
156
122
122
122
72
20
11.0
17
11
0.1
17.0
156x156
156x156-F10-17-2085
156x156
17
2085
156
156
122
122
122
72
20
11.0
17
11
0.1
17.0
156x156
156x156-F10-17-2312
156x156
17
2312
156
156
122
122
122
72
20
11.0
17
11
0.1
17.0
156x156
10058631
156x156-F10-22-2312
156x156
22
2312
156
156
122
122
122
72
20
11.0
17
11
17.1
177.0
156x156
156x156-F10-22-1730
156x156
22
1730
156
156
122
122
122
72
20
11.0
17
11
17.1
177.0
156x156
156x156-F10-22-2085
156x156
22
2085
156
156
122
122
122
72
20
11.0
17
11
17.1
177.0
156x156
156x196-F10-17-2312
156x196
17
2312
156
196
120
156
126
114
20
11.0
17
11
0.1
17.0
156x196
156x196-F10-17-1730
156x196
17
1730
156
196
120
156
126
114
20
11.0
17
11
0.1
17.0
156x196
156x196-F10-17-2085
156x196
17
2085
156
196
120
156
126
114
20
11.0
17
11
0.1
17.0
156x196
156x196-F10-22-2312
156x196
22
2312
156
196
120
156
126
114
20
11.0
17
11
17.1
177.0
156x196
10035407
156x196-F10-22-1730
156x196
22
1730
156
196
120
156
126
114
20
11.0
17
11
17.1
177.0
156x196
163188
156x196-F10-22-2085
156x196
22
2085
156
196
120
156
126
114
20
11.0
17
11
17.1
177.0
156x196
156x246-F10-17-2312
156x246
17
2312
156
246
122
212
122
162
20
11.0
17
11
0.1
17.0
156x246
156x246-F10-17-1730
156x246
17
1730
156
246
122
212
122
162
20
11.0
17
11
0.1
17.0
156x246
156x246-F10-17-2085
156x246
17
2085
156
246
122
212
122
162
20
11.0
17
11
0.1
17.0
156x246
156x246-F10-22-2312
156x246
22
2312
156
246
122
212
122
162
20
11.0
17
11
17.1
177.0
156x246
156x246-F10-22-1730
156x246
22
1730
156
246
122
212
122
162
20
11.0
17
11
17.1
177.0
156x246
156x246-F10-22-2085
156x246
22
2085
156
246
122
212
122
162
20
11.0
17
11
17.1
177.0
156x246
156x296-F10-22-2312
156x296
22
2312
156
296
122
262
122
212
20
11.0
17
11
0.1
177.0
156x296
156x296-F10-22-1730
156x296
22
1730
156
296
122
262
122
212
20
11.0
17
11
0.1
177.0
156x296
163336
156x296-F10-22-2085
156x296
22
2085
156
296
122
262
122
212
20
11.0
17
11
0.1
177.0
156x296
190x246-F10-17-2312
190x246
17
2312
190
246
148
202
148
150
26
11.0
17
11
0.1
17.0
190x246
163560
190x246-F10-17-1730
190x246
17
1730
190
246
148
202
148
150
26
11.0
17
11
0.1
17.0
190x246
163558
190x246-F10-17-2085
190x246
17
2085
190
246
148
202
148
150
26
11.0
17
11
0.1
17.0
190x246
190x246-F10-22-2312
190x246
22
2312
190
246
148
202
148
150
26
11.0
17
11
17.1
177.0
190x246
163561
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表