dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4315 - Führungssäule (~DIN 9825-2/ ISO 9182)
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.2. Fuehrungssaeulen
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_02/sn060001.prj},{NB=Z4315-32-340 Fuehrungssaeule (DIN 9825-2/ ISO 9182)},{PDF=PDF},{D1=32},{L=340},{M=10},{T3=7.5},{T=25.0},{DFB=10.5},{DKL=8.6},{KL=33.0},{SNPR=MIN},{ARTNR=146374}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L
(L)
[mm]
M
(M)
[mm]
T3
(t3)
[mm]
T
(t)
[mm]
DFB
(DFB)
[mm]
DKL
(DKL)
[mm]
KL
(KL)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4315-19-100
19
100
8
6.0
20.0
8.4
6.8
26.0
146132
Z4315-19-110
19
110
8
6.0
20.0
8.4
6.8
26.0
146136
Z4315-19-120
19
120
8
6.0
20.0
8.4
6.8
26.0
146140
Z4315-19-130
19
130
8
6.0
20.0
8.4
6.8
26.0
146144
Z4315-19-140
19
140
8
6.0
20.0
8.4
6.8
26.0
146148
Z4315-19-150
19
150
8
6.0
20.0
8.4
6.8
26.0
146152
Z4315-19-160
19
160
8
6.0
20.0
8.4
6.8
26.0
146156
Z4315-19-170
19
170
8
6.0
20.0
8.4
6.8
26.0
146160
Z4315-19-180
19
180
8
6.0
20.0
8.4
6.8
26.0
146164
Z4315-19-190
19
190
8
6.0
20.0
8.4
6.8
26.0
146168
Z4315-19-200
19
200
8
6.0
20.0
8.4
6.8
26.0
146172
Z4315-19-220
19
220
8
6.0
20.0
8.4
6.8
26.0
146176
Z4315-19-240
19
240
8
6.0
20.0
8.4
6.8
26.0
146180
Z4315-19-250
19
250
8
6.0
20.0
8.4
6.8
26.0
146184
Z4315-19-260
19
260
8
6.0
20.0
8.4
6.8
26.0
146188
Z4315-19-280
19
280
8
6.0
20.0
8.4
6.8
26.0
146192
Z4315-19-300
19
300
8
6.0
20.0
8.4
6.8
26.0
146196
Z4315-19-360
19
360
8
6.0
20.0
8.4
6.8
26.0
146200
Z4315-19-400
19
400
8
6.0
20.0
8.4
6.8
26.0
146204
Z4315-20-100
20
100
8
6.0
20.0
8.4
6.8
26.0
146134
Z4315-20-110
20
110
8
6.0
20.0
8.4
6.8
26.0
146138
Z4315-20-120
20
120
8
6.0
20.0
8.4
6.8
26.0
146142
Z4315-20-130
20
130
8
6.0
20.0
8.4
6.8
26.0
146146
Z4315-20-140
20
140
8
6.0
20.0
8.4
6.8
26.0
146150
Z4315-20-150
20
150
8
6.0
20.0
8.4
6.8
26.0
146154
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN1780 - Kugelumlaufbuchse
STRACK
02.11.2023
Z4411 - Guide bush with collar (~DIN 9831-1/ ISO 9448)
STRACK
02.11.2023
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
Z4416 - Waelzfuehrungsbuchse mit Bund (DIN 9831-2/ ISO 9448)
STRACK
02.11.2023
SN1799 - Ball retainer
STRACK
02.11.2023
Z4310 - Guide pillar (~DIN 9825-2/ ISO 9182)
STRACK
21.07.2022
Z4486 - Waelzfuehrungsbuchse (DIN 9831/ ISO 9448)
STRACK
02.11.2023
SN1707 - Retaining plate
STRACK
21.07.2022
SN1798 - Ball retainer
STRACK
02.11.2023
SN4321 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
STRACK
21.07.2022
Z4_POS03/325/350/375 - Latch bar
STRACK
13.10.2022
Z4 - Latch lock with dowel pin (Type=0/25/50/75-0)
STRACK
17.08.2022
Z4415 - Antifriction slideway bush with collar and ball retainer (~DIN 9831...
STRACK
02.11.2023
Z56 - Centring element
STRACK
15.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表