dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4230 - Druckplatte
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.1. Schieberelemente
Powered by
CAD模型選擇
{strack/entd_kat/entd_01/sn030018.prj},{NB=Z4230-38-29-6 Druckplatte},{PDF=PDF},{B1=38},{T1=29},{S1=6.0},{TYPE=B},{B2=18},{T6=15},{D1=6.6},{D2=13.7},{L2=14.5},{SNPR=MIN},{ARTNR=182531}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
B1
(B1)
[mm]
T1
(t1)
[mm]
S1
(S1)
[mm]
TYPE
(Type)
ⁿ/ₐ
B2
(B2)
[mm]
T6
(t6)
[mm]
D1
(D1)
[mm]
D2
(D2)
[mm]
L2
(L2)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4230-10-12-3.5
10
12
3.5
C
0
22
3.5
5.8
6.5
182587
Z4230-18-15-4
18
15
4.0
A
0
8
4.5
9.2
7.5
182525
Z4230-23-15-4
23
15
4.0
A
0
8
4.5
9.2
7.5
182526
Z4230-28-15-4
28
15
4.0
B
14
8
4.5
9.2
7.5
182527
Z4230-30-12-4
30
12
4.0
D
16
22
3.5
5.8
6.5
182588
Z4230-35-45-6
35
45
6.0
A
0
22
6.6
13.7
22.5
182536
Z4230-38-15-4
38
15
4.0
B
22
8
4.5
9.2
7.5
182528
Z4230-38-29-6
38
29
6.0
B
18
15
6.6
13.7
14.5
182531
Z4230-48-15-4
48
15
4.0
B
32
8
4.5
9.2
7.5
182529
Z4230-48-29-6
48
29
6.0
B
28
15
6.6
13.7
14.5
182532
Z4230-55-45-6
55
45
6.0
B
28
22
6.6
13.7
22.5
182537
Z4230-58-15-4
58
15
4.0
B
42
8
4.5
9.2
7.5
182530
Z4230-58-29-6
58
29
6.0
B
38
15
6.6
13.7
14.5
182533
Z4230-78-29-6
78
29
6.0
B
44
15
6.6
13.7
14.5
182534
Z4230-78-45-6
78
45
6.0
B
50
22
6.6
13.7
22.5
195536
Z4230-98-29-6
98
29
6.0
B
64
15
6.6
13.7
14.5
182535
Z4230-98-45-6
98
45
6.0
B
70
22
6.6
13.7
22.5
195537
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表