18000306000 - 2-spoke handwheel with fitting sleeve and retractable cylinder handle
SToxxparts
18 Operating elements
18000306000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000306000/18000306000.prj},{NB=18000306003},{PREVIEW=18000306000.png},{ARTNR=18000306003},{HT=59},{H=33.5},{D=40},{M=20.5},{C=34.5},{H2=31},{H3=9.5},{D3=26},{DL=25},{L=71},{DM=22},{D1=8},{Q=24},{MAT=Polyamid/Passbuchse Stahl, verzinkt},{FAR=schwarz},{GEW=450},{INFO=https://api.meleven.de/out/SToxxparts/77.ce.89.180003060009.pdf},{DEFAULTSORTATTR=44502}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
HT
[mm]
H
h
[mm]
D
d
[mm]
M
[mm]
C
[mm]
H2
[mm]
H3
[mm]
D3
[mm]
DL
[mm]
L
[mm]
DM
[mm]
D1
H10
[mm]
Q
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000306001
18000306001
55
32
32
22
31
30
12
26
20
58
18
8
20
Polyamid/Passbuchse Stahl...
schwarz
300
18000306002
18000306002
55
32
32
22
31
30
12
26
20
58
18
12
20
Polyamid/Passbuchse Stahl...
schwarz
300
18000306003
18000306003
59
33.5
40
20.5
34.5
31
9.5
26
25
71
22
8
24
Polyamid/Passbuchse Stahl...
schwarz
450
18000306004
18000306004
59
33.5
40
20.5
34.5
31
9.5
26
25
71
22
14
24
Polyamid/Passbuchse Stahl...
schwarz
450
18000306005
18000306005
69
41
54
23
46
36
13
30
27
91
24
8
28
Polyamid/Passbuchse Stahl...
schwarz
700
18000306006
18000306006
86
49.5
67.5
24
56
43.5
17.5
35
40
91
30
8
32
Polyamid/Passbuchse Stahl...
schwarz
1650
18000306007
18000306007
86
49.5
67.5
24
56
43.5
17.5
35
40
91
30
20
32
Polyamid/Passbuchse Stahl...
schwarz
1650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表