18000006000 - Crank handle clearance hole
SToxxparts
18 Operating elements
18000006000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000006000/18000006000.prj},{NB=18000006002},{PREVIEW=18000006000.png},{ARTNR=18000006002},{G=80},{L=105},{A=22},{D=30},{E=10},{H=36},{P=10},{B=32},{C=19},{MEP=21X50},{N=M6},{MAT=Thermoplast/glasfaserverstärkt},{GEW=130},{INFO=https://api.meleven.de/out/SToxxparts/e7.e0.9b.180000060009.pdf},{DEFAULTSORTATTR=38155}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
G
[mm]
L
[mm]
A
[mm]
D
[mm]
E
[mm]
H
[mm]
P
[mm]
B
[mm]
C
[mm]
MEP
[mm]
N
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
18000006001
18000006001
65
87
18
27
10
30
8
30
16
21X50
M6
Thermoplast/glasfaservers...
95
18000006002
18000006002
80
105
22
30
10
36
10
32
19
21X50
M6
Thermoplast/glasfaservers...
130
18000006003
18000006003
100
128
24
34
10
40
12
37
22
23X70
M8
Thermoplast/glasfaservers...
197
18000006004
18000006004
130
162
28
40
14
49
14
44
25
26X90
M8
Thermoplast/glasfaservers...
291
18000006005
18000006005
160
196
34
45
15
55
16
49
28
26X90
M10
Thermoplast/glasfaservers...
469
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表