17000141000 - Clamp, toothed, with adjustable counterpart, with screw for T-slots
SToxxparts
17 Clamping technology
17000141000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000141000/17000141000.prj},{NB=17000141007},{ARTNR=17000141007},{D1=17},{N=18},{D2=M16},{L4=160},{H1=0-70},{H2=20},{A1=36},{A2=17},{A3=21},{B1=55},{B2=41},{L1=150},{L2=35},{L3=36},{E=25},{C=17.6},{S=12},{SW=24},{FS=40},{MAT=Vergütungsstahl/Stahlspanneisen, vergütet, galvanisch verzinkt},{FAR=schwarz},{GEW=1890}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
Nominal dimension
[mm]
N
Grooves- Nominal dimension
[mm]
D2
[mm]
L4
[mm]
H1
[mm]
H2
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B1
[mm]
B2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
E
[mm]
C
[mm]
S
[mm]
SW
[mm]
FS
max. clamping force
[kN]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
17000141001
17000141001
13
10
M10
100
0-40
18
27
12
17
44
30
115
25
30
15
9.6
11
16
25
Vergütungsstahl/Stahlspan...
schwarz
730
17000141002
17000141002
13
12
M12
125
0-55
18
27
12
17
44
30
115
25
30
18
11.6
11
18
30
Vergütungsstahl/Stahlspan...
schwarz
805
17000141004
17000141004
17
12
M12
160
0-70
20
36
17
21
55
41
150
35
36
18
11.6
12
18
35
Vergütungsstahl/Stahlspan...
schwarz
1680
17000141003
17000141003
13
14
M12
125
0-55
18
27
12
17
44
30
115
25
30
18
11.6
11
18
30
Vergütungsstahl/Stahlspan...
schwarz
820
17000141005
17000141005
17
14
M12
160
0-70
20
36
17
21
55
41
150
35
36
22
13.6
12
18
35
Vergütungsstahl/Stahlspan...
schwarz
1695
17000141006
17000141006
17
16
M16
160
0-70
20
36
17
21
55
41
150
35
36
25
15.6
12
24
40
Vergütungsstahl/Stahlspan...
schwarz
1865
17000141007
17000141007
17
18
M16
160
0-70
20
36
17
21
55
41
150
35
36
25
17.6
12
24
40
Vergütungsstahl/Stahlspan...
schwarz
1890
17000141008
17000141008
21
16
M16
200
0-80
30
42
20
27
62
30
187
44
44
25
15.6
14
24
55
Vergütungsstahl/Stahlspan...
schwarz
2675
17000141009
17000141009
21
18
M16
200
0-80
30
42
20
27
62
30
187
44
44
25
17.6
14
24
55
Vergütungsstahl/Stahlspan...
schwarz
2700
17000141010
17000141010
21
20
M20
200
0-80
30
42
20
27
62
30
187
44
44
32
19.6
14
30
60
Vergütungsstahl/Stahlspan...
schwarz
2950
17000141011
17000141011
21
22
M20
200
0-80
30
42
20
27
62
30
187
44
44
32
21.6
14
30
60
Vergütungsstahl/Stahlspan...
schwarz
3000
17000141012
17000141012
25
20
M20
250
0-100
31
51
24
34
70
30
235
60
47
32
19.6
17
30
70
Vergütungsstahl/Stahlspan...
schwarz
4420
17000141013
17000141013
25
22
M20
250
0-100
31
51
24
34
70
30
235
60
47
32
21.6
17
30
70
Vergütungsstahl/Stahlspan...
schwarz
4475
17000141014
17000141014
25
24
M24
250
0-100
31
51
24
34
70
30
235
60
47
44
23.6
17
36
75
Vergütungsstahl/Stahlspan...
schwarz
4975
17000141015
17000141015
25
28
M24
250
0-100
31
51
24
34
70
30
235
60
47
44
27.7
17
36
75
Vergütungsstahl/Stahlspan...
schwarz
5015
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表