17000099000 - Joint screw, steel
SToxxparts
17 Clamping technology
17000099000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000099000/17000099000.prj},{NB=17000099002},{ARTNR=17000099002},{D1=M16},{D2=M 8},{L1=26.5},{L2=20},{L3=7},{SW1=8},{SW2=12},{SW3=14},{BEL=18},{MAT=Vergütungsstahl, vergütet, brüniert},{GEW=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
±0.5
[mm]
L2
[mm]
L3
min.
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
BEL
max. load capacity with static load
[kN]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
17000099001
17000099001
M12
M 6
21.2
16
5
6
9
10
10
Vergütungsstahl, vergütet...
11
17000099002
17000099002
M16
M 8
26.5
20
7
8
12
14
18
Vergütungsstahl, vergütet...
24
17000099003
17000099003
M24
M10
39.9
30
9
12
19
20
35
Vergütungsstahl, vergütet...
87
17000099004
17000099004
M24
M12
39.9
30
11
12
19
20
35
Vergütungsstahl, vergütet...
82
17000099005
17000099005
M30x2
M16
47.4
36
13.5
12
24
27
45
Vergütungsstahl, vergütet...
165
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表