07000063000 - Over pull-out rail serie 037
SToxxparts
07 Drive technology
07000063000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000063000/07000063000.prj},{NB=07000063005},{PREVIEW=07000063000.png},{ARTNR=07000063005},{L=500},{AZ=550},{VT=75},{A=224},{B=208},{C=384},{MAT=Stahlschienen, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugel, gehärtet},{GEW=1.41},{INFO=https://api.meleven.de/out/SToxxparts/1e.e4.0c.070000630009.pdf},{DEFAULTSORTATTR=3499}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L
Length
[mm]
AZ
Extract path
[mm]
VT
Vertical carrying capacity per pair at 100000 cycles
[kg]
A
[mm]
B
[mm]
C
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[kg/Stk.]
07000063001
07000063001
300
350
50
128
104
160
Stahlschienen, feuerverzi...
0.82
07000063002
07000063002
350
400
60
128
152
256
Stahlschienen, feuerverzi...
0.97
07000063003
07000063003
400
450
65
160
168
256
Stahlschienen, feuerverzi...
1.12
07000063004
07000063004
450
500
70
160
224
256
Stahlschienen, feuerverzi...
1.27
07000063005
07000063005
500
550
75
224
208
384
Stahlschienen, feuerverzi...
1.41
07000063006
07000063006
550
600
75
224
256
384
Stahlschienen, feuerverzi...
1.57
07000063007
07000063007
600
650
80
288
240
384
Stahlschienen, feuerverzi...
1.72
07000063008
07000063008
650
700
80
288
288
384
Stahlschienen, feuerverzi...
1.86
07000063009
07000063009
700
750
80
320
312
384
Stahlschienen, feuerverzi...
1.98
07000063010
07000063010
750
800
80
320
360
384
Stahlschienen, feuerverzi...
2.14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表