05001064000 - Steel rubber buffer with 2 internal threads
SToxxparts
05 C-Parts without standard
05001064000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001064000/05001064000.prj},{NB=05001064054},{PREVIEW=05001064000.png},{ARTNR=05001064054},{D1=30},{H=20},{D2=M8},{S=2},{T=8},{GH=70},{MAT=Stahl verzinkt/Naturkautschuk},{INFO=https://www.stoxxparts.com/meleven/82.47.3a.05001064000.pdf},{DEFAULTSORTATTR=24499}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
S
[mm]
T
[mm]
GH
Rubber hardness A±5
[Shore]
MAT
Material
ⁿ/ₐ
05001064001
05001064001
100
40
M16
3
16
40
Stahl verzinkt/Naturkauts...
05001064002
05001064002
100
40
M16
3
16
55
Stahl verzinkt/Naturkauts...
05001064003
05001064003
100
40
M16
3
16
70
Stahl verzinkt/Naturkauts...
05001064004
05001064004
100
55
M16
3
16
40
Stahl verzinkt/Naturkauts...
05001064005
05001064005
100
55
M16
3
16
55
Stahl verzinkt/Naturkauts...
05001064006
05001064006
100
55
M16
3
16
70
Stahl verzinkt/Naturkauts...
05001064007
05001064007
100
75
M16
3
16
40
Stahl verzinkt/Naturkauts...
05001064008
05001064008
100
75
M16
3
16
55
Stahl verzinkt/Naturkauts...
05001064009
05001064009
100
75
M16
3
16
70
Stahl verzinkt/Naturkauts...
05001064010
05001064010
10
10
M4
1.2
3
40
Stahl verzinkt/Naturkauts...
05001064011
05001064011
10
10
M4
1.2
3
55
Stahl verzinkt/Naturkauts...
05001064012
05001064012
10
10
M4
1.2
3
70
Stahl verzinkt/Naturkauts...
05001064013
05001064013
10
15
M4
1.2
3
40
Stahl verzinkt/Naturkauts...
05001064014
05001064014
10
15
M4
1.2
3
55
Stahl verzinkt/Naturkauts...
05001064015
05001064015
10
15
M4
1.2
3
70
Stahl verzinkt/Naturkauts...
05001064016
05001064016
10
20
M4
1.2
3
40
Stahl verzinkt/Naturkauts...
05001064017
05001064017
10
20
M4
1.2
3
55
Stahl verzinkt/Naturkauts...
05001064018
05001064018
10
20
M4
1.2
3
70
Stahl verzinkt/Naturkauts...
05001064019
05001064019
125
55
M16
3
16
40
Stahl verzinkt/Naturkauts...
05001064020
05001064020
125
55
M16
3
16
55
Stahl verzinkt/Naturkauts...
05001064021
05001064021
125
55
M16
3
16
70
Stahl verzinkt/Naturkauts...
05001064022
05001064022
125
75
M16
3
16
40
Stahl verzinkt/Naturkauts...
05001064023
05001064023
125
75
M16
3
16
55
Stahl verzinkt/Naturkauts...
05001064024
05001064024
125
75
M16
3
16
70
Stahl verzinkt/Naturkauts...
05001064025
05001064025
15
10
M4
1.4
4
40
Stahl verzinkt/Naturkauts...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表