05000810000 - Holding magnet with internal thread
SToxxparts
05 C-Parts without standard
05000810000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000810000/05000810000.prj},{NB=05000810004},{ARTNR=05000810004},{D1=50+0.2/-0.1},{H=10+0.5/-0.2},{D2=M6},{FN=170},{MAT=Stahl verzinkt/Hartferrit Magnet},{GEW=1},{INFO=https://api.meleven.de/out/SToxxparts/c4.ab.01.05000810000.pdf},{PREVIEW=05000810000.png},{DEFAULTSORTATTR=40362}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
FN
Nominal holding force
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000810001
05000810001
25±0.1
7+0.3/-0.2
M4
36
Stahl verzinkt/Hartferrit...
1
05000810002
05000810002
32±0.1
7+0.3/-0.2
M4
75
Stahl verzinkt/Hartferrit...
1
05000810003
05000810003
40+0.2/-0.1
8+0.4/-0.2
M4
90
Stahl verzinkt/Hartferrit...
1
05000810004
05000810004
50+0.2/-0.1
10+0.5/-0.2
M6
170
Stahl verzinkt/Hartferrit...
1
05000810005
05000810005
50+0.2/-0.1
10+0.5/-0.2
M8
170
Stahl verzinkt/Hartferrit...
1
05000810006
05000810006
63+0.3/-0.1
14+0.5/-0.2
M8
290
Stahl verzinkt/Hartferrit...
1
05000810007
05000810007
80+0.3/-0.1
18+0.5/-0.2
M10
550
Stahl verzinkt/Hartferrit...
1
05000810008
05000810008
80+0.3/-0.1
18+0.5/-0.2
M8
550
Stahl verzinkt/Hartferrit...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表