目錄: STM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STM
ME - Single-phase induction motors with electronic capacitor
STM
Electronic Motive
STM Motor T-D-M
Powered by
CAD模型選擇
{stm/electronic_motive/stm_motor_t_d_m/me_asmtab.prj},{NB=CE_ME_63_B_2_B3-_F--_IEC 63_IEC 63-_AV},{MAR=CE},{TYP=ME},{BF=-},{POL=2},{SIZEM=63},{SIZE=63},{LEN=B},{LENX='B','C','D'},{DV=B3},{DVX='B3','B5','B14','B3/B5','B3/B14'},{PTB=-},{SD=IEC 63},{F=IEC 63},{HB14=-},{IP=IP 55},{CL=F},{DES=-},{PC=AV},{DESX= '-','BI'},{BFX='-','BF'},{SDX=<'IEC 63'>,'IEC 56','IEC 71'},{SD2=IEC 63},{FX1=<'IEC 63'>,'IEC 56','IEC 71','IEC 80'},{FX2=<'IEC 63'>,'IEC 56'},{CS=CS},{CER=CE},{DCA=28.000},{DCB=28.000},{LCA=75.000},{LCB=75.000},{N3A=190.500},{N3B=190.500},{N5A=190.500},{N5B=190.500},{N14A=190.500},{N14B=190.500},{BNDM=5.000},{BL5=30.000},{BL14=20.000},{BL3=20.000},{BP=0.800},{STILT=12.000},{PPATH=me_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MAR
Marking
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
SIZEM
Size
ⁿ/ₐ
SD
Shaft diameter
ⁿ/ₐ
F
Flange
ⁿ/ₐ
IP
Protection level
ⁿ/ₐ
PC
Cooling
ⁿ/ₐ
CE_ME_50_B_2_B14-_F--_IEC...
CE
ME
50
IEC 56
IEC 56
IP 55
AV
CE_ME_56_A_2_B3-_F--_IEC ...
CE
ME
56
IEC 56
IEC 56
IP 55
AV
CE_ME_63_B_2_B3-_F--_IEC ...
CE
ME
63
IEC 63
IEC 63
IP 55
AV
CE_ME_71_B_2_B3-_F--_IEC ...
CE
ME
71
IEC 71
IEC 71
IP 55
AV
CE_ME_80_A_4_B3-_F--_IEC ...
CE
ME
80
IEC 80
IEC 80
IP 55
AV
CE_ME_90_S_2_B3-_F--_IEC ...
CE
ME
90
IEC 90
IEC 90
IP 55
AV
CE_ME_100_B_2_B3-_F--_IEC...
CE
ME
100
IEC 100
IEC 100
IP 55
AV
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表