目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 4035 - Clamping socket
Steinel Normalien
9 Accessories
Powered by
CAD模型選擇
{steinel/zubehoer_9/sz_4035.prj},{NB=SZ 4035. 24 x 32},{BESTNR=SZ 4035. 24 x 32},{D=M 24 x 1.5},{DN=24.000},{P=1.500},{D1=32},{L=79},{L1=56},{L2=23},{L3=16},{L4=6},{SW=27},{WG=0.390},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
L
Height
[mm]
L1
Height
[mm]
L2
Height
[mm]
L3
Height
[mm]
L4
Height
[mm]
SW
width across flats
[mm]
WG
Weight
[kg]
SZ 4035. 16 x 20
SZ 4035. 16 x 20
M 16 x 1.5
20
58
40
18
12
4
17
0.110
SZ 4035. 16 x 25
SZ 4035. 16 x 25
M 16 x 1.5
25
68
45
23
16
6
21
0.190
SZ 4035. 20 x 25
SZ 4035. 20 x 25
M 20 x 1.5
25
68
45
23
16
6
21
0.200
SZ 4035. 20 x 32
SZ 4035. 20 x 32
M 20 x 1.5
32
79
56
23
16
6
27
0.370
SZ 4035. 24 x 32
SZ 4035. 24 x 32
M 24 x 1.5
32
79
56
23
16
6
27
0.390
SZ 4035. 24 x 40
SZ 4035. 24 x 40
M 24 x 1.5
40
93
70
23
26
12
36
0.694
SZ 4035. 27 x 40
SZ 4035. 27 x 40
M 27 x 2
40
93
70
23
26
12
36
0.710
SZ 4035. 30 x 40
SZ 4035. 30 x 40
M 30 x 2
40
93
70
23
26
12
36
0.740
SZ 4035. 30 x 50
SZ 4035. 30 x 50
M 30 x 2
50
108
80
28
26
12
41
1.270
SZ 4035. 42 x 65
SZ 4035. 42 x 65
M 42 x 3
65
128
100
28
26
12
55
2.620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表