目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 8842 - Sealing plug
Steinel Normalien
6 Nitrogen systems
Sealing plug ST8842
Powered by
CAD模型選擇
{steinel/stickstoffsysteme_6/verschlussstopfen_st8842/st_8842.prj},{NB=ST8842-036},{BESTNR=ST8842-036},{M=M36x2},{D=42},{L=20.0},{T=15.0},{SW=-},{TK=25},{SD=5.2},{AM=300},{FB=33},{KF=8.553},{SW1=0.000},{TK1=25.000},{SD1=5.200},{UNF=0.000},{NDM=36.000},{P=2.000},{V=2},{WG=0.027},{FUNC=Controling, Adjusting, Cushioning, Stamping}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
M
Thread
ⁿ/ₐ
D
[mm]
L
[mm]
T
[mm]
SW
[mm]
TK
[mm]
SD
[mm]
AM
Torque
[Nm]
FB
for drill-Ø
[mm]
KF
Circular area Ab
[cm2]
WG
Weight
[kg]
ST8842-012
ST8842-012
1/2-20UNF
16
12.0
9.0
5
-
-
40
10
0.785
0.024
ST8842-014
ST8842-014
M14x1.5
19
14.0
11.0
6
-
-
45
12
2.011
0.024
ST8842-016
ST8842-016
3/4-16UNF
22
15.0
12.0
8
-
-
55
16
1.131
0.027
ST8842-020
ST8842-020
M20x1.5
27
18.0
14.0
10
-
-
70
16
2.545
0.027
ST8842-027
ST8842-027
M27x2
32
22.5
18.5
12
-
-
160
24
4.524
0.027
ST8842-036
ST8842-036
M36x2
42
20.0
15.0
-
25
5.2
300
33
8.553
0.027
ST8842-042
ST8842-042
M42x2
48
20.0
15.0
-
30
5.2
330
39
11.946
0.228
ST8842-048
ST8842-048
M48x2
54
20.0
15.0
-
35
6.2
420
44
15.904
0.228
ST8842-064
ST8842-064
M64x2
70
30.0
20.0
-
45
6.2
440
60
28.274
0.500
ST8842-080
ST8842-080
M80x2
88
30.0
20.0
-
55
8.2
800
76
45.365
0.500
ST8842-100
ST8842-100
M100x2
108
30.0
20.0
-
70
8.2
1000
96
72.382
0.500
ST8842-130
ST8842-130
M130x2
145
30.0
20.0
-
90
8.2
1200
126
124.690
3.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表