目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8568 - Clamping disc
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8568.prj},{NB=SZ 8568. 25},{BESTNR=SZ 8568. 25},{DH=25},{DD=12.500},{D3=M 8},{DN=8.000},{P=0.900},{D4=16},{D5=8.5},{D6=13.500},{D7=4.200},{D8=18.500},{D9=8.500},{S2=4.000},{S3=3},{S4=8.000},{WG=0.003},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
DH
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
S3
Width
[mm]
WG
Weight
[kg]
SZ 8568. 20
SZ 8568. 20
20
13
6.5
3
0.002
SZ 8568. 25
SZ 8568. 25
25
16
8.5
3
0.003
SZ 8568. 32
SZ 8568. 32
32
19
10.5
3
0.005
SZ 8568. 40
SZ 8568. 40
40
23
12.5
4
0.009
SZ 8568. 50
SZ 8568. 50
50
28
16.5
4
0.010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表