目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8111 - System springs, small series, light load (green
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8111.prj},{NB=SZ 8111.06 x 051 (0B)},{BESTNR=SZ 8111.06 x 051},{DARSTELLUNG=B},{HUBST=0.0},{DH=6.3},{DD=4.4},{DA=6},{DI=4.7},{DD1=0.6},{LO=51},{C=0.38},{S1=19},{F1=7.28},{SN=31.000},{FN=12.000},{ST=20},{WG=0.001},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
DH
Sleeve diameter H15
[mm]
DD
Pin diameter h15
[mm]
DA
Outer diameter
[mm]
DI
Internal diameter
[mm]
DD1
Wire diameter
[mm]
LO
Unloaded length
[mm]
C
Spring coefficient c± 10%
[N/mm]
S1
long life time
[mm]
F1
Force
[N]
ST
Pieces/standard pack
ⁿ/ₐ
WG
Weight
[kg]
SZ 8111.06 x 016
SZ 8111.06 x 016
6.3
4.4
6
4.7
0.6
16
1.53
5
7.98
20
0.001
SZ 8111.06 x 025
SZ 8111.06 x 025
6.3
4.4
6
4.7
0.6
25
0.84
8
7.17
20
0.001
SZ 8111.06 x 038
SZ 8111.06 x 038
6.3
4.4
6
4.7
0.6
38
0.53
14
7.38
20
0.001
SZ 8111.06 x 051
SZ 8111.06 x 051
6.3
4.4
6
4.7
0.6
51
0.38
19
7.28
20
0.001
SZ 8111.08 x 016
SZ 8111.08 x 016
8.3
5.9
8
6.2
0.8
16
2.25
6
13.50
20
0.001
SZ 8111.08 x 025
SZ 8111.08 x 025
8.3
5.9
8
6.2
0.8
25
1.25
11
13.75
20
0.001
SZ 8111.08 x 038
SZ 8111.08 x 038
8.3
5.9
8
6.2
0.8
38
0.80
16
12.85
20
0.001
SZ 8111.08 x 051
SZ 8111.08 x 051
8.3
5.9
8
6.2
0.8
51
0.56
23
12.93
20
0.002
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表