目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 6129 - Cutting punch with conical head, reduced, made of HSS
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_6129.prj},{NB=SZ 6129 000.5x80},{D1=0.5},{S=0.1},{D2=2},{D3=3.0},{H=1.37},{L=80},{S1=10},{BM=HSS},{D1MIN=0.5},{D1MAX=1.5},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
S
Grading
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
Length
[mm]
L
Length
[mm]
S1
Pieces/standard pack
ⁿ/ₐ
BM
Comment
ⁿ/ₐ
D1MIN
[mm]
D1MAX
[mm]
WG
Weight
[kg]
SZ 6129 000.5x71
SZ 6129 000.5x71
0.1
2
3.0
1.37
71
10
HSS
0.5
1.5
0.002
SZ 6129 000.5x80
SZ 6129 000.5x80
0.1
2
3.0
1.37
80
10
HSS
0.5
1.5
0.002
SZ 6129 01.6x71
SZ 6129 01.6x71
0.1
3
4.5
1.80
71
5
HSS
1.6
2.9
0.007
SZ 6129 01.6x80
SZ 6129 01.6x80
0.1
3
4.5
1.80
80
5
HSS
1.6
2.9
0.008
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表