Typ 1.2-742 - 24°-conical nipple with O-ring and union nut - Type DKOS
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Thread connection
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/gewindeanschluss/742.prj},{NB=1.2-7421-DN12},{CNSMAT=1},{DN=12},{D=M24x1.5},{A=38.5},{S=30},{CNSMASSEXACT=0.10},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal width
ⁿ/ₐ
D
Thread
ⁿ/ₐ
A
Length
[mm]
S
Width across flats
[mm]
CNSMASSEXACT
Weight
[kg]
1.2-7421-DN6
1.2-7421
300
6
M18x1.5
31.5
22
0.05
1.2-7421-DN8
1.2-7421
300
8
M20x1.5
31.5
24
0.06
1.2-7421-DN12
1.2-7421
300
12
M24x1.5
38.5
30
0.10
1.2-7421-DN16
1.2-7421
300
16
M30x1.5
45.0
36
0.16
1.2-7421-DN20
1.2-7421
300
20
M36x1.5
51.5
46
0.30
1.2-7421-DN25
1.2-7421
300
25
M42x1.5
55.5
50
0.37
1.2-7421-DN32
1.2-7421
300
32
M52x2
64.5
60
0.58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表