FUN 909 - Special screws, with parallel key as turning off protection
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_909.prj},{NB=Sonderschraube FUN 909 M6x16},{IDNR=},{D=6.000},{VERSII=0},{D3=4.773},{P=1.000},{L=16.000},{A=3.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{X=2.500},{S=10.000},{R=0.600},{E=10.890},{K=4.000},{BP=3},{HP=3},{LP=6},{T1P=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
R
Transition radius under head
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
BP
Parallel key width
[mm]
HP
Parallel key height
[mm]
LP
Parallel key length
[mm]
T1P
Groove depth in shaft
[mm]
Special screw FUN 909 M5x...
5.000
4.019
0.800
16.000
13.600
2.000
8.000
0.400
8.630
3.500
2
2
6
1.200
Special screw FUN 909 M5x...
5.000
4.019
0.800
20.000
17.600
2.000
8.000
0.400
8.630
3.500
2
2
8
1.200
Special screw FUN 909 M5x...
5.000
4.019
0.800
25.000
16.000
2.000
8.000
0.400
8.630
3.500
2
2
10
1.200
Special screw FUN 909 M5x...
5.000
4.019
0.800
30.000
16.000
2.000
8.000
0.400
8.630
3.500
2
2
12
1.200
Special screw FUN 909 M6x...
6.000
4.773
1.000
16.000
13.000
2.500
10.000
0.600
10.890
4.000
3
3
6
1.800
Special screw FUN 909 M6x...
6.000
4.773
1.000
20.000
17.000
2.500
10.000
0.600
10.890
4.000
3
3
8
1.800
Special screw FUN 909 M6x...
6.000
4.773
1.000
25.000
22.000
2.500
10.000
0.600
10.890
4.000
3
3
10
1.800
Special screw FUN 909 M6x...
6.000
4.773
1.000
30.000
18.000
2.500
10.000
0.600
10.890
4.000
3
3
12
1.800
Special screw FUN 909 M6x...
6.000
4.773
1.000
35.000
18.000
2.500
10.000
0.600
10.890
4.000
3
3
14
1.800
Special screw FUN 909 M6x...
6.000
4.773
1.000
40.000
18.000
2.500
10.000
0.600
10.890
4.000
3
3
16
1.800
Special screw FUN 909 M8x...
8.000
6.466
1.250
16.000
12.250
3.200
13.000
0.600
14.200
5.500
4
4
6
2.500
Special screw FUN 909 M8x...
8.000
6.466
1.250
20.000
16.250
3.200
13.000
0.600
14.200
5.500
4
4
8
2.500
Special screw FUN 909 M8x...
8.000
6.466
1.250
25.000
21.250
3.200
13.000
0.600
14.200
5.500
4
4
10
2.500
Special screw FUN 909 M8x...
8.000
6.466
1.250
30.000
26.250
3.200
13.000
0.600
14.200
5.500
4
4
12
2.500
Special screw FUN 909 M8x...
8.000
6.466
1.250
35.000
22.000
3.200
13.000
0.600
14.200
5.500
4
4
14
2.500
Special screw FUN 909 M8x...
8.000
6.466
1.250
40.000
22.000
3.200
13.000
0.600
14.200
5.500
4
4
16
2.500
Special screw FUN 909 M8x...
8.000
6.466
1.250
45.000
22.000
3.200
13.000
0.600
14.200
5.500
4
4
18
2.500
Special screw FUN 909 M10...
10.000
8.160
1.500
16.000
11.500
3.800
17.000
0.800
18.720
7.000
5
5
10
3.000
Special screw FUN 909 M10...
10.000
8.160
1.500
20.000
15.500
3.800
17.000
0.800
18.720
7.000
5
5
10
3.000
Special screw FUN 909 M10...
10.000
8.160
1.500
25.000
20.500
3.800
17.000
0.800
18.720
7.000
5
5
12
3.000
Special screw FUN 909 M10...
10.000
8.160
1.500
30.000
25.500
3.800
17.000
0.800
18.720
7.000
5
5
12
3.000
Special screw FUN 909 M10...
10.000
8.160
1.500
35.000
30.500
3.800
17.000
0.800
18.720
7.000
5
5
14
3.000
Special screw FUN 909 M10...
10.000
8.160
1.500
40.000
26.000
3.800
17.000
0.800
18.720
7.000
5
5
14
3.000
Special screw FUN 909 M10...
10.000
8.160
1.500
45.000
26.000
3.800
17.000
0.800
18.720
7.000
5
5
16
3.000
Special screw FUN 909 M10...
10.000
8.160
1.500
50.000
26.000
3.800
17.000
0.800
18.720
7.000
5
5
16
3.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表