目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE ID1E - Vérins profilés ISO 15552
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS ISO 15552
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_iso_15552/serie_id1e.prj},{NB=ID1E0500001_0},{ALESAGE=50},{CT=1},{COURSE=1},{FS=},{PC=0},{D1=20},{A=32},{KK=M16x1,5},{B=40},{VD=10},{VA=4},{L2=25.5},{RT=M8},{BG=17.5},{L3=5},{TG=46.5},{EE=G1/4”},{PL=14},{PV=-},{WH=37},{L8=106},{E=63.0},{CH1=17},{CH2=3},{CH3=8},{S=127},{PPATH=id1e_32_100/serie_id1e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
D1
Ø
[mm]
A
[mm]
KK
[mm]
B
Ø
[mm]
VD
[mm]
VA
[mm]
L2
[mm]
RT
[mm]
BG
[mm]
L3
[mm]
TG
[mm]
EE
[mm]
PL
[mm]
WH
[mm]
L8
[mm]
E
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
ID1E0320001
ID1E0320001
32
12
22
M10x1,25
30
8
4
18
M6
16.5
5
32.5
G1/8”
12,5
26
94
47.0
10
3
6
ID1E0400001
ID1E0400001
40
16
24
M12x1,25
35
10
4
22
M6
16.5
5
38
G1/4”
14
30
105
54.0
13
3
6
ID1E0500001
ID1E0500001
50
20
32
M16x1,5
40
10
4
25.5
M8
17.5
5
46.5
G1/4”
14
37
106
63.0
17
3
8
ID1E0630001
ID1E0630001
63
20
32
M16x1,5
45
10
4
25
M8
17.5
5
56.5
G3/8”
16.5
37
121
74.0
17
3
8
ID1E0800001
ID1E0800001
80
25
40
M20x1,5
45
10
4
35
M10
17.5
-
72
G3/8”
17
46
128
93.5
22
4
6
ID1E1000001
ID1E1000001
100
25
40
M20x1,5
55
12
4
38
M10
17.5
-
89
G1/2”
18
51
138
110.0
22
4
6
ID1E1250001
ID1E1250001
125
32
54
M27x2
60
12
6
46
M12
20.5
-
110
G1/2”
18
65
160
137.5
27
4
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表