HY-F - HYC/HYQ用法兰
SMC Corporation
执行元件
防水气缸
HY/HYD 防水气缸
附件
Powered by
CAD模型選擇
{smc_jp/actuator/water_resistant_cylinders/hy_hyd/acessories/hy_f.prj},{NB=HY-F040SUS_FLANGE},{BORE=40},{PARTNO=HY-F040SUS},{WEIGHT=320},{B=57.5},{FD=9},{FE=8.5},{FT=10},{FX=72},{FY=36},{FZ=90},{FD2=34},{HYCZA=169},{HYQZB=87.5},{HYQZC=111.5},{HYDQZB=102.5},{HYDQZC=126.5},{BOLT=M6 x 1 x 18L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
缸径
[mm]
PARTNO
安装件型号
ⁿ/ₐ
WEIGHT
[g]
B
[mm]
FD
[mm]
FE
[mm]
FT
[mm]
FX
[mm]
FY
[mm]
FZ
[mm]
FD2
[mm]
HYCZA
[mm]
HYQZB
[mm]
HYQZC
[mm]
HYDQZB
[mm]
HYDQZC
[mm]
BOLT
安装螺栓
ⁿ/ₐ
HY-F032SUS
32
HY-F032SUS
260
49.5
7
6.0
10
64
32
80
29
152
82.0
104.0
97.0
119.0
M6 x 1 x 18L
HY-F040SUS
40
HY-F040SUS
320
57.5
9
8.5
10
72
36
90
34
169
87.5
111.5
102.5
126.5
M6 x 1 x 18L
HY-F050SUS
50
HY-F050SUS
580
69.0
9
11.0
12
90
45
110
39
187
102.5
134.5
117.5
149.5
M8 x 1.25 x 20L
HY-F063SUS
63
HY-F063SUS
770
82.0
9
11.0
12
100
50
120
44
202
103.0
135.0
118.0
150.0
M8 x 1.25 x 20L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表