NCQ2 RCS - 单肘接头
SMC Corporation
执行元件
紧凑型气缸
NCQ2 Compact Cylinder
Accessories
Powered by
CAD模型選擇
{smc_jp/actuator/compact_cylinder/ncq2/accessories/rcs_joint.prj},{NB=RCS-025_NCQ2},{PARTNO=RCS-025},{BORE=25},{A=41.0},{A1=10.5},{E1=20},{L1=30},{MM=1/4-28UNF},{MMN=0.2500},{MMP=1.25},{R1=18.0},{U1=14.0},{ND=10 +0.058/0},{ND1=10},{NX=10 -0.2/-0.4},{NX1=10.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNO
Part no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
[mm]
R1
[mm]
U1
[mm]
ND
ND H10
[mm]
NX
[mm]
RCS-01
RCS-01
12
21.5
6.0
10
16
#8-32UNC
6.3
7.0
5 +0.048/0
5 -0.2/-0.4
RCS-015
RCS-015
16
32.0
8.0
12
25
#8-32UNC
12.0
14.0
5 +0.048/0
6.4 -0.1/-0.3
RCS-02
RCS-02
20
34.0
8.5
16
25
#10-32UNF
10.3
11.5
8 +0.058/0
8 -0.2/-0.4
RCS-025
RCS-025
25
41.0
10.5
20
30
1/4-28UNF
18.0
14.0
10 +0.058/0
10 -0.2/-0.4
RCS-03
RCS-03
32
42.0
14.0
22
30
5/16-24UNF
12.0
14.0
10 +0.058/0
18 -0.3/-0.5
RCS-04
RCS-04
40
42.0
14.0
22
30
3/8-24UNF
12.0
14.0
10 +0.058/0
18 -0.3/-0.5
RCS-05
RCS-05
50 , 63
56.0
18.0
28
40
1/2-20UNF
16.0
20.0
14 +0.070/0
22 -0.3/-0.5
RCS-08
RCS-08
80
71.0
21.0
38
50
5/8-18UNF
21.0
27.0
18 +0.070/0
28 -0.3/-0.5
RCS-10
RCS-10
100
79.0
21.0
44
55
3/4-16UNF
24.0
31.0
22 +0.084/0
32 -0.3/-0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表