LEFS F - High Performance Type Electric Actuator Slider Type Ball Screw Drive
SMC
Electrical actuators
LE Electrical Actuators
LEF Electric Actuator Slider Type
Powered by
CAD模型選擇
{smc/electrical_actuators/le/lef/lefs_f_asmtab.prj},{NB=LEFS25FH-50(0_0_0)},{ACCURACY=},{SIZE=25},{DIRECTION= (-) In-line},{MOTOR=(F) High performance (Step motor 24 VDC)},{LEAD=H},{STROKE=50},{POS=0},{STOP=0},{STDSTROKE=50,100,150,200,250,300,350,400,450,500,550,600,650,700,750,800},{SMIN=50},{SMAX=800},{OPTION=},{BRACKET=},{GREASE=},{HOLE=},{CABLE=},{LENGTH=},{CONTROLLER=},{PROTOCOL=},{MOUNT=},{IO=},{THREAD=0},{LA=52},{EA=120},{LB1=115.5},{LB2=160.5},{LC=10},{PPATH=lefs_f/assembly/lefs_f_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SIZE
Size
[mm]
DIRECTION
Motor mounting direction
ⁿ/ₐ
MOTOR
Motor type
ⁿ/ₐ
LEFS16FA-50
16
(-) In-line
(F) High performance (Ste...
LEFS25FH-50
25
(-) In-line
(F) High performance (Ste...
LEFS32FH-50
32
(-) In-line
(F) High performance (Ste...
LEFS40FH-150
40
(-) In-line
(F) High performance (Ste...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表