LECS-T - AC Servo Motor Driver (Absolute Type)
SMC
Electrical actuators
LE Electrical Actuators
LEC Controller
LECS-T AC Servo Motor Driver (Absolute Type)
Powered by
CAD模型選擇
{smc/electrical_actuators/le/lec/lecss_t/lecss_t_asmtab.prj},{NB=LECSS2-T5(0)},{CONTROLLER=(S) SSCNET III/H type (For absolute encoder)},{VOLTAGE=(2) 200 to 240 VAC, 50/60 Hz},{MOTOR=T5},{BATTERY=0},{PPATH=assembly/lecss_t_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CONTROLLER
Driver type
ⁿ/ₐ
VOLTAGE
Power supply voltage
ⁿ/ₐ
LECSS2-T5
(S) SSCNET III/H type (Fo...
(2) 200 to 240 VAC, 50/60...
LECSB2-T5
(B) Pulse input type/Posi...
(2) 200 to 240 VAC, 50/60...
LECSC2-T5
(C) CC-Link direct input ...
(2) 200 to 230 VAC, 50/60...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表