KQG2S-G-F - Hexagon Socket Head Male Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2-F FDA Compliant/Stainless Steel SUS316 One-touch Fittings
KQG2-G-F Applicable Tubing: Metric Size, Connection Thread: G
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2_f/kqg2_g_f/kqg2s_g_f.prj},{NB=KQG2S10-G01-F},{OD=ø10},{G=1/8},{MODEL=KQG2S10-G01-F},{H=5},{D1=17.0},{D2=14.0},{L=25.1},{A=19.6},{M=17.0},{EA=17.2},{CNSMASSEXACT=17.6},{RP=0.0},{ND=9.728},{DH1=16.4},{DH2=13.7},{DH3=16.3},{DH4=0.0},{DH5=14.0},{LV1=2.0},{LV2=3.2},{LV3=1.8},{LV4=11.5},{ODX=10.0},{LV7=1.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
OD
Applicable tube O.D.
[mm]
G
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flat
[mm]
D1
[mm]
D2
[mm]
L
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQG2S04-G01-F
ø4
1/8
KQG2S04-G01-F
3
14.0
14.0
20.4
14.9
12.6
4.1
13.0
KQG2S06-G01-F
ø6
1/8
KQG2S06-G01-F
4
14.0
14.0
20.6
15.1
13.6
10.0
11.6
KQG2S06-G02-F
ø6
1/4
KQG2S06-G02-F
4
18.0
18.0
20.6
14.1
13.6
10.7
19.1
KQG2S08-G01-F
ø8
1/8
KQG2S08-G01-F
5
14.0
14.0
23.9
18.4
16.1
17.2
11.9
KQG2S08-G02-F
ø8
1/4
KQG2S08-G02-F
6
18.0
18.0
22.9
16.4
16.1
23.3
19.2
KQG2S08-G03-F
ø8
3/8
KQG2S08-G03-F
6
22.0
22.0
23.1
15.6
16.1
23.3
29.7
KQG2S10-G01-F
ø10
1/8
KQG2S10-G01-F
5
17.0
14.0
25.1
19.6
17.0
17.2
17.6
KQG2S10-G02-F
ø10
1/4
KQG2S10-G02-F
8
18.0
18.0
24.9
18.4
17.0
39.0
19.6
KQG2S10-G03-F
ø10
3/8
KQG2S10-G03-F
8
22.0
22.0
24.0
16.5
17.0
39.0
29.8
KQG2S10-G04-F
ø10
1/2
KQG2S10-G04-F
8
27.0
26.5
24.0
15.0
17.0
39.0
43.1
KQG2S12-G02-F
ø12
1/4
KQG2S12-G02-F
8
19.0
18.0
27.7
21.2
18.6
46.0
22.7
KQG2S12-G03-F
ø12
3/8
KQG2S12-G03-F
10
22.0
22.0
24.9
17.4
18.6
60.0
26.3
KQG2S12-G04-F
ø12
1/2
KQG2S12-G04-F
10
27.0
26.5
24.9
15.9
18.6
60.0
40.5
KQG2S16-G03-F
ø16
3/8
KQG2S16-G03-F
10
24.6
22.0
31.3
23.8
20.8
81.0
39.4
KQG2S16-G04-F
ø16
1/2
KQG2S16-G04-F
12
27.0
26.5
27.8
18.8
20.8
113.0
40.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表