KQG2L - Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2 Stainless Steel 316 One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2/kqg2l_me.prj},{NB=KQG2L08-01},{OD=8},{ODX=8.0},{RM=1/8},{MODELX=KQG2L08-01},{SEAL=},{H=12},{D=13.7},{L1=18.6},{L2=18.3},{A=22.0},{M=16.1},{EA=21.6},{CNSMASSEXACT=14.6},{RA=0},{RP=0.0},{ND=9.728},{LH1=2.0},{LH2=3.2},{LH3=1.7},{LH4=5.0},{LH5=5.0},{LV1=15.2},{LV2=3.95},{LV3=4.0},{LV4=0.30},{LV5=1.3},{DV1=13.4},{DV2=11.0},{DV3=13.4},{DV4=10.8},{DV5=7.6},{DV6=0.0},{DH1=8.1},{DH2=12.0},{DH3=0.0},{R=3.8},{RY=0.0},{LV6=11.1},{LV7=22.0},{LH6=10.5},{LH7=3.8},{R2=1.5},{LV8=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
OD
Applicable tube O.D.
[mm]
RM
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flat
[mm]
D
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQG2L23-M5
3.2
M5x0.8
KQG2L23-M5
8
8.3
13.1
14.8
16.0
12.0
2.6
6.3
KQG2L23-01
3.2
1/8
KQG2L23-01
10
8.3
13.6
14.9
15.9
12.0
3.0
7.6
KQG2L23-02
3.2
1/4
KQG2L23-02
14
8.3
13.6
18.7
18.1
12.0
3.0
16.0
KQG2L04-M5
4
M5x0.8
KQG2L04-M5
8
9.1
13.7
15.2
16.8
12.6
3.5
6.9
KQG2L04-01
4
1/8
KQG2L04-01
10
9.1
14.4
15.3
16.7
12.6
4.2
8.5
KQG2L04-02
4
1/4
KQG2L04-02
14
9.1
14.4
19.1
18.9
12.6
4.2
16.8
KQG2L06-M5
6
M5x0.8
KQG2L06-M5
8
11.4
14.7
16.3
19.0
13.6
3.5
8.8
KQG2L06-01
6
1/8
KQG2L06-01
10
11.4
15.9
16.4
19.0
13.6
11.4
10.1
KQG2L06-02
6
1/4
KQG2L06-02
14
11.4
15.9
20.2
21.2
13.6
11.4
18.4
KQG2L06-03
6
3/8
KQG2L06-03
17
11.4
15.9
21.6
22.2
13.6
11.4
29.9
KQG2L08-01
8
1/8
KQG2L08-01
12
13.7
18.6
18.3
22.0
16.1
21.6
14.6
KQG2L08-02
8
1/4
KQG2L08-02
14
13.7
19.1
21.5
23.6
16.1
21.6
20.3
KQG2L08-03
8
3/8
KQG2L08-03
17
13.7
19.1
22.9
24.6
16.1
21.6
31.6
KQG2L10-01
10
1/8
KQG2L10-01
12
16.6
20.0
19.7
24.9
17.0
21.6
20.2
KQG2L10-02
10
1/4
KQG2L10-02
14
16.6
21.0
22.9
26.5
17.0
35.2
23.3
KQG2L10-03
10
3/8
KQG2L10-03
17
16.6
21.0
24.3
27.5
17.0
35.2
33.6
KQG2L10-04
10
1/2
KQG2L10-04
22
16.6
21.0
28.5
30.4
17.0
35.2
60.1
KQG2L12-02
12
1/4
KQG2L12-02
14
18.7
22.6
24.0
28.6
18.6
50.2
27.1
KQG2L12-03
12
3/8
KQG2L12-03
17
18.7
23.6
25.3
29.5
18.6
50.2
33.7
KQG2L12-04
12
1/2
KQG2L12-04
22
18.7
23.6
29.5
32.4
18.6
50.2
58.7
KQG2L16-03
16
3/8
KQG2L16-03
19
24.6
26.3
28.0
34.5
20.8
71.0
46.3
KQG2L16-04
16
1/2
KQG2L16-04
22
24.6
27.3
31.8
37.0
20.8
100.0
61.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表