KN - Nozzle With Male Thread
SMC
bp4_air_line_equipment
fittings_and_tubing
KN Nozzles For Blowing
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kn/kn_r.prj},{NB=KN-R02-600},{MODEL=KN-R02-600},{D=ø6},{T=R 1/4},{H1=14},{L1=27.1},{A=21.1},{CNSMASSEXACT=22},{L=10.0},{DA=13.157},{KA=8.0},{D1=6.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MODEL
Model
ⁿ/ₐ
D
Nozzle size
ⁿ/ₐ
T
Connection Thread
ⁿ/ₐ
H1
Width across flats
[mm]
L1
[mm]
A
[mm]
CNSMASSEXACT
Mass
[g]
KN-R01-100
KN-R01-100
ø1
R 1/8
10
21.4
17.4
8
KN-R01-150
KN-R01-150
ø1.5
R 1/8
10
21.0
17.0
8
KN-R02-100
KN-R02-100
ø1
R 1/4
14
31.4
25.4
19
KN-R02-150
KN-R02-150
ø1.5
R 1/4
14
31.0
25.0
20
KN-R02-200
KN-R02-200
ø2
R 1/4
14
30.5
24.5
21
KN-R02-250
KN-R02-250
ø2.5
R 1/4
14
30.1
24.1
21
KN-R02-600
KN-R02-600
ø6
R 1/4
14
27.1
21.1
22
KN-R03-400
KN-R03-400
ø4
R 3/8
17
31.8
25.4
36
KN-R03-600
KN-R03-600
ø6
R 3/8
17
30.1
23.7
37
KN-R04-400
KN-R04-400
ø4
R 1/2
22
41.8
33.6
75
KN-R04-600
KN-R04-600
ø6
R 1/2
22
40.1
31.8
76
KN-R06-600
KN-R06-600
ø6
R 3/4
27
49.6
40.1
149
KN-R06-800
KN-R06-800
ø8
R 3/4
27
47.8
38.0
152
KN-R10-800
KN-R10-800
ø8
R 1
36
62.8
52.4
328
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表