AS 201-X785 - AS 201-X785 Pilot port:One-touch fitting/Valve side:One-touch fitting
SMC
bp3_flow_control_equipment
AS-X785 Pilot Check Valve: Metal Body Type
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_x785/as_201_x785_asmtab.prj},{NB=AS2201-02-F10S-X785},{MODEL=AS2201-02-F10S-X785},{OD=10},{T1=R1/4},{T3=ø6},{H1=8},{H2=17},{D1=18.2},{D2=19.5},{D3=13},{L1=34.5},{L2=44.3},{L3=18.6},{L4=21.5},{L5=65.0},{M1=21.0},{M2=17},{CNSMASSEXACT=80},{PPATH=as_201_x785/assembly/as_201_x785_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MODEL
Model
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T1
ⁿ/ₐ
T3
ⁿ/ₐ
H1
[mm]
H2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
[mm]
M2
[mm]
CNSMASSEXACT
Mass
[g]
AS2201-01-F06S-X785
AS2201-01-F06S-X785
6
R1/8
ø6
8
12
15.5
14.6
13
26.6
33.9
14.7
21.5
57.0
17.0
17
48
AS2201-01-F08S-X785
AS2201-01-F08S-X785
8
R1/8
ø6
8
12
15.5
14.6
13
26.6
33.9
14.7
21.5
57.0
18.5
17
45
AS2201-G01-F06-X785
AS2201-G01-F06-X785
6
G1/8
ø6
8
12
15.5
14.6
13
26.6
33.9
14.7
21.5
57.0
17.0
17
53
AS2201-G01-F08-X785
AS2201-G01-F08-X785
8
G1/8
ø6
8
12
15.5
14.6
13
26.6
33.9
14.7
21.5
57.0
18.5
17
50
AS2201-02-F06S-X785
AS2201-02-F06S-X785
6
R1/4
ø6
8
17
15.5
19.5
13
28.7
38.5
17.2
21.5
65.0
17.0
17
82
AS2201-02-F08S-X785
AS2201-02-F08S-X785
8
R1/4
ø6
8
17
15.5
19.5
13
28.7
38.5
17.2
21.5
65.0
18.5
17
78
AS2201-02-F10S-X785
AS2201-02-F10S-X785
10
R1/4
ø6
8
17
18.2
19.5
13
34.5
44.3
18.6
21.5
65.0
21.0
17
80
AS2201-G02-F06-X785
AS2201-G02-F06-X785
6
G1/4
ø6
8
17
15.5
19.5
13
28.7
38.5
17.2
21.5
64.0
17.0
17
90
AS2201-G02-F08-X785
AS2201-G02-F08-X785
8
G1/4
ø6
8
17
15.5
19.5
13
28.7
38.5
17.2
21.5
64.0
18.5
17
86
AS2201-G02-F10-X785
AS2201-G02-F10-X785
10
G1/4
ø6
8
17
18.2
19.5
13
34.5
44.3
18.6
21.5
64.0
21.0
17
88
AS3201-03-F08S-X785
AS3201-03-F08S-X785
8
R3/8
ø6
8
19
18.0
24.3
13
32.7
44.9
19.0
21.5
71.0
18.5
17
118
AS3201-03-F10S-X785
AS3201-03-F10S-X785
10
R3/8
ø6
8
19
18.0
24.3
13
33.3
45.5
19.0
21.5
71.0
21.0
17
113
AS3201-G03-F08-X785
AS3201-G03-F08-X785
8
G3/8
ø6
8
19
18.0
24.3
13
32.7
44.9
21.2
21.5
73.2
18.5
17
133
AS3201-G03-F10-X785
AS3201-G03-F10-X785
10
G3/8
ø6
8
19
18.0
24.3
13
33.3
44.5
21.2
21.5
73.2
21.0
17
128
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表