AS 2 0M - Standard Type Metal Body Elbow Type
SMC
bp3_flow_control_equipment
For Low Speed Controller
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_fm/as_2_0m.prj},{NB=AS2200M-01},{GUI=AS22*0M-01},{IDNR=},{CONTROL=0},{OPTION=},{MODEL1=AS22},{MODEL2=01},{MODEL=AS22x0M-01},{OMSC=},{LOCK=},{T1=R1/8},{RA1=0},{RP1=0.0},{ND1=9.728},{NDU1=0.000},{T2=Rc1/8},{RA2=0},{RP2=0.0},{ND2=9.728},{NDU2=0.000},{H=12.0},{H1=10.000},{L1=18.0},{L2MAX=35.5},{L2MIN=30.5},{L3=13.2},{D1=14.3},{D2=14.6},{AMAX=32.4},{AMIN=27.4},{AA=3.0},{AB=3},{AC=4.8},{AD=8},{AE=11},{AF=9.5},{AG=5.9},{AH=7.2},{AI=3},{AJ=11.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
T1
[mm]
T2
Port size
[mm]
H
[mm]
L1
[mm]
L2MAX
[mm]
L2MIN
[mm]
L3
[mm]
D1
[mm]
D2
[mm]
AMAX
[mm]
AMIN
[mm]
AS1200M-M5
AS12*0M-M5
AS12x0M-M5
M5x0.8
M5x0.8
8.0
10.0
33.2
28.2
10.3
9.0
9.0
29.8
24.8
AS1200M-U10/32
AS12*0M-U10/32
AS12x0M-U10/32
10-32UNF
10-32UNF
8.0
10.0
33.2
28.2
10.3
9.0
9.0
29.8
24.8
AS2200M-01
AS22*0M-01
AS22x0M-01
R1/8
Rc1/8
12.0
18.0
35.5
30.5
13.2
14.3
14.6
32.4
27.4
AS2200M-N01
AS22*0M-N01
AS22x0M-N01
NPT1/8
NPT1/8
12.7
18.0
35.5
30.5
13.2
14.3
14.6
32.4
27.4
AS2200M-02
AS22*0M-02
AS22x0M-02
R1/4
Rc1/4
17.0
27.2
39.4
35.4
17.5
18.0
19.5
34.9
29.9
AS2200M-N02
AS22*0M-N02
AS22x0M-N02
NPT1/4
NPT1/4
17.5
27.2
39.4
35.4
17.5
18.0
19.5
34.9
29.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表