AS-FS - Speed Controller with Indicator/In-line Type
SMC
bp3_flow_control_equipment
ASxx2F/FS/FG-A Speed Controller With One-touch Fitting/In-line Type
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2f-a/as_fs_asmtab.prj},{NB=AS2052FS-06},{GUI=AS2052FS*-06},{DIRECTION=},{D=6.0},{D1=12.8},{X=11.5},{Y=0.0},{D2=4.3},{D3=7.8},{D4=13.0},{D5=16.0},{L1=54.2},{L2=7.6},{L3=17.2},{L4MAX=49.0},{L4MIN=47.6},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{W1=21.5},{W2=24.0},{X1=7.8},{X2=16.2},{CNSMASSEXACT=16.0},{A=7.000},{B=2.000},{C=6.900},{E=11.030},{F=9.830},{SIZE=205},{N1=47.200},{N2=7.000},{N3=1.500},{N4=2.000},{N5=6.150},{N6=20.700},{N7=14.000},{N8=9.000},{N9=6.100},{N10=1.600},{N11=12.200},{N12=6.000},{N13=12.000},{N14=4.131},{N15=6.900},{PPATH=as_fs/assembly/as_fs_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
OD
Applicable tubing O.D.
ⁿ/ₐ
D
Applicable tubing O.D.
[mm]
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
W1
[mm]
W2
[mm]
X1
[mm]
X2
[mm]
CNSMASSEXACT
Mass
[g]
AS1002FS-23
AS1002FS*-23
AS1002FS-23
(23) ø3.2
3.2
8.4
6.7
9.5
3.3
5.5
9.4
10.0
36.6
5.1
11.8
36.4
33.9
11.0
15.4
8.8
10.1
13.5
13.6
15.1
5.5
9.6
5.2
AS1002FS-04
AS1002FS*-04
AS1002FS-04
(04) ø4
4.0
9.3
7.7
10.0
3.3
5.5
9.4
10.0
37.6
5.1
11.8
36.4
33.9
11.0
15.4
8.8
10.1
13.5
13.6
15.1
5.5
9.6
5.5
AS1002FS-06
AS1002FS*-06
AS1002FS-06
(06) ø6
6.0
11.6
9.7
12.0
3.3
5.5
9.4
10.0
40.1
6.1
12.8
37.4
34.9
11.0
15.4
8.8
12.3
13.5
13.6
15.1
5.5
9.6
6.6
AS2002FS-04
AS2002FS*-04
AS2002FS-04
(04) ø4
4.0
9.3
7.7
10.0
3.3
5.5
12.0
12.0
41.3
6.3
13.4
44.5
43.0
12.6
17.0
10.5
12.3
13.5
20.0
21.5
6.5
15.0
9.5
AS2002FS-06
AS2002FS*-06
AS2002FS-06
(06) ø6
6.0
11.6
9.7
12.0
3.3
5.5
12.0
12.0
43.1
6.3
13.4
44.5
43.0
12.6
17.0
10.5
12.3
13.5
20.0
21.5
6.5
15.0
10.4
AS2052FS-06
AS2052FS*-06
AS2052FS-06
(06) ø6
6.0
12.8
11.5
0.0
4.3
7.8
13.0
16.0
54.2
7.6
17.2
49.0
47.6
17.0
22.5
12.0
16.1
17.0
21.5
24.0
7.8
16.2
16.0
AS2052FS-08
AS2052FS*-08
AS2052FS-08
(08) ø8
8.0
15.2
13.5
0.0
4.3
7.8
13.0
16.0
57.2
8.5
18.1
49.9
48.5
17.0
22.5
12.0
16.1
19.0
21.5
24.0
7.8
16.2
18.4
AS3002FS-06
AS3002FS*-06
AS3002FS-06
(06) ø6
6.0
13.2
11.5
0.0
4.5
8.0
16.6
20.0
60.0
9.8
21.7
55.7
54.3
21.8
25.0
12.0
20.5
17.0
24.5
28.5
9.3
19.2
23.8
AS3002FS-08
AS3002FS*-08
AS3002FS-08
(08) ø8
8.0
15.2
13.5
0.0
4.5
8.0
16.6
20.0
65.0
9.8
21.7
55.7
54.3
21.8
25.0
12.0
20.5
19.0
24.5
28.5
9.3
19.2
26.0
AS3002FS-10
AS3002FS*-10
AS3002FS-10
(10) ø10
10.0
18.5
16.5
0.0
4.3
8.0
16.6
20.0
70.4
9.8
21.7
55.7
54.3
22.0
25.0
12.0
20.5
21.0
24.5
28.5
9.3
19.2
30.6
AS3002FS-12
AS3002FS*-12
AS3002FS-12
(12) ø12
12.0
20.9
18.5
0.0
4.5
8.0
16.6
20.0
76.0
10.9
22.8
56.8
55.4
21.8
25.0
12.0
22.1
22.0
24.5
28.5
9.3
19.2
34.2
AS4002FS-10
AS4002FS*-10
AS4002FS-10
(10) ø10
10.0
18.5
16.5
0.0
4.3
8.0
18.8
26.0
76.9
11.3
23.7
64.3
62.7
28.0
33.0
14.0
26.2
21.0
26.0
29.0
10.0
19.0
42.5
AS4002FS-12
AS4002FS*-12
AS4002FS-12
(12) ø12
12.0
21.7
18.5
0.0
4.3
8.0
18.8
26.0
81.3
11.3
23.7
64.3
62.7
28.0
33.0
14.0
26.2
22.0
26.0
29.0
10.0
19.0
47.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表