AS-X737 - Speed Controller with One-touch Fitting, All Metal Exterior
SMC
bp3_flow_control_equipment
AS-X737 Speed Controller with One-touch Fitting, All Metal Exterior
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-x737/as-x737.prj},{NB=AS2201-02-F06S-X737},{IDNR=},{MODEL=AS22x1-02-F06S-X737},{SIZE=1/4 Standard},{THREAD=(02) R1/4},{TUBE=(06) ø6},{CONTROL=0},{D=6},{T=R1/4},{H=17},{D1=15.5},{D2=19.5},{L1=22.5},{L2=32.3},{A=34.8},{M=13.6},{WEIGHT=48.7},{SIZE2=2},{THREAD2=02},{TUBE2=06},{AA=9.1},{AB=13.9},{AC=3.6},{AD=1.0},{AE=3.0},{AF=9.7},{AG=4.9},{AH=5.0},{AI=10.0},{AJ=14.0},{AK=15.0},{TN=13.157},{BA=11.5},{BB=15.5},{BC=10.9},{BD=12.0},{BE=10.0},{BF=8.8},{BG=2.0},{BH=2.0},{BI=5.6},{BJ=4.9},{BK=16.85}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Body size
ⁿ/ₐ
THREAD
Thread size
ⁿ/ₐ
TUBE
Applicable tubing O.D.
[mm]
D
d
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
A max.
[mm]
M
[mm]
WEIGHT
Weight
[g]
AS2201-01-F06S-X737
1/8 Standard
(01) R1/8
(06) ø6
6
R1/8
12
15.5
14.5
20.7
28.0
32.4
13.6
27.7
AS2201-01-F08S-X737
1/8 Standard
(01) R1/8
(08) ø8
8
R1/8
12
15.5
14.5
23.5
30.8
32.4
16.4
27.8
AS2201-02-F06S-X737
1/4 Standard
(02) R1/4
(06) ø6
6
R1/4
17
15.5
19.5
22.5
32.3
34.8
13.6
48.7
AS2201-02-F08S-X737
1/4 Standard
(02) R1/4
(08) ø8
8
R1/4
17
15.5
19.5
25.3
35.1
34.8
16.4
48.8
AS2201-02-F10S-X737
1/4 Standard
(02) R1/4
(10) ø10
10
R1/4
17
18.2
19.5
30.8
40.6
34.8
17.1
56.2
AS3201-03-F08S-X737
3/8 Standard
(03) R3/8
(08) ø8
8
R3/8
19
18.2
24.3
27.1
39.3
42.8
16.4
79.4
AS3201-03-F10S-X737
3/8 Standard
(03) R3/8
(10) ø10
10
R3/8
19
18.2
24.3
27.8
40.0
42.8
17.1
79.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表