AS 2 1FS UNI - Speed Controller With Indicator
SMC
bp3_flow_control_equipment
AS-FS Speed Controller with Indicator
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fs_new/as_2_1fs_uni_asmtab.prj},{NB=AS2201FS-U02-10},{GUI=AS22*1FS-U02-10},{CONTROL=0},{SCALE=},{D=10.0},{T=1/4},{H=17},{D1=15.9},{D3=13.0},{L1=26.9},{L2=36(36.3)},{L21=36.0},{L22=36.30},{L3=22.60},{L4=49.7},{A=43.3},{M=15.6},{W1=21.5},{W2=24.0},{X=7.8},{Y=16.2},{PORT=10},{MASS1=26},{MASS2=27},{PPATH=as_2_1fs_uni/assembly/as_2_1fs_uni_asmsbl.prj},{CNSMASSEXACT=26}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D3
[mm]
L1
[mm]
L2
ⁿ/ₐ
L3
[mm]
L4
[mm]
A
[mm]
M
[mm]
W1
[mm]
W2
[mm]
X
[mm]
Y
[mm]
CNSMASSEXACT
Mass
[g]
AS2201FS-U01-23
AS22*1FS-U01-23
AS2201FS-U01-23
3.2
1/8
13
7.2
12.0
19.1
26.1(26)
19.10
43.9
39.1
13.3
20.0
21.5
6.5
15.0
13
AS2201FS-U01-04
AS22*1FS-U01-04
AS2201FS-U01-04
4.0
1/8
13
8.2
12.0
19.1
26.1(26)
19.10
43.9
39.1
13.3
20.0
21.5
6.5
15.0
13
AS2201FS-U01-06
AS22*1FS-U01-06
AS2201FS-U01-06
6.0
1/8
13
10.4
12.0
19.1
26.1(26)
19.10
43.9
39.1
13.3
20.0
21.5
6.5
15.0
14
AS2201FS-U01-08
AS22*1FS-U01-08
AS2201FS-U01-08
8.0
1/8
13
13.2
12.0
22.4
29.4(29.3)
19.10
43.9
39.1
14.2
20.0
21.5
6.5
15.0
15
AS2201FS-U01-10
AS22*1FS-U01-10
AS2201FS-U01-10
10.0
1/8
13
15.9
12.0
25.3
32.3(32.2)
18.05
43.9
39.1
15.6
20.0
21.5
6.5
15.0
16
AS2201FS-U02-23
AS22*1FS-U02-23
AS2201FS-U02-23
3.2
1/4
17
7.2
13.0
20.9
30(30.3)
22.60
49.7
43.3
13.3
21.5
24.0
7.8
16.2
24
AS2201FS-U02-04
AS22*1FS-U02-04
AS2201FS-U02-04
4.0
1/4
17
8.2
13.0
20.9
30(30.3)
22.60
49.7
43.3
13.3
21.5
24.0
7.8
16.2
24
AS2201FS-U02-06
AS22*1FS-U02-06
AS2201FS-U02-06
6.0
1/4
17
10.4
13.0
23.4
32.5(32.8)
22.60
49.7
43.3
13.3
21.5
24.0
7.8
16.2
24
AS2201FS-U02-08
AS22*1FS-U02-08
AS2201FS-U02-08
8.0
1/4
17
13.2
13.0
23.9
33(33.3)
22.60
49.7
43.3
14.2
21.5
24.0
7.8
16.2
25
AS2201FS-U02-10
AS22*1FS-U02-10
AS2201FS-U02-10
10.0
1/4
17
15.9
13.0
26.9
36(36.3)
22.60
49.7
43.3
15.6
21.5
24.0
7.8
16.2
26
AS3201FS-U02-06
AS32*1FS-U02-06
AS3201FS-U02-06
6.0
1/4
19
10.4
16.6
21.8
32.1
36.40
63.1
56.7
13.3
24.5
28.5
9.3
19.2
47
AS3201FS-U02-08
AS32*1FS-U02-08
AS3201FS-U02-08
8.0
1/4
19
13.2
16.6
22.7
33
36.40
63.1
56.7
14.2
24.5
28.5
9.3
19.2
47
AS3201FS-U02-10
AS32*1FS-U02-10
AS3201FS-U02-10
10.0
1/4
19
15.9
16.6
26.7
37
35.70
63.1
56.7
15.6
24.5
28.5
9.3
19.2
48
AS3201FS-U02-12
AS32*1FS-U02-12
AS3201FS-U02-12
12.0
1/4
19
18.5
16.6
29.7
40
34.50
63.1
56.7
17.0
24.5
28.5
9.3
19.2
50
AS3201FS-U03-06
AS32*1FS-U03-06
AS3201FS-U03-06
6.0
3/8
19
10.4
16.6
21.8
32.1
28.70
55.4
49.0
13.3
24.5
28.5
9.3
19.2
36
AS3201FS-U03-08
AS32*1FS-U03-08
AS3201FS-U03-08
8.0
3/8
19
13.2
16.6
22.7
33
28.00
55.4
49.0
14.2
24.5
28.5
9.3
19.2
36
AS3201FS-U03-10
AS32*1FS-U03-10
AS3201FS-U03-10
10.0
3/8
19
15.9
16.6
26.7
37
28.00
55.4
49.0
15.6
24.5
28.5
9.3
19.2
39
AS3201FS-U03-12
AS32*1FS-U03-12
AS3201FS-U03-12
12.0
3/8
19
18.5
16.6
29.7
40
26.80
55.4
49.0
17.0
24.5
28.5
9.3
19.2
41
AS4201FS-U04-10
AS42*1FS-U04-10
AS4201FS-U04-10
10.0
1/2
24
15.9
18.8
27.4
40.3(40.2)
36.20
64.1
55.5
15.6
26.0
29.0
10.0
19.0
60
AS4201FS-U04-12
AS42*1FS-U04-12
AS4201FS-U04-12
12.0
1/2
24
18.5
18.8
30.8
43.7(43.6)
35.10
64.1
55.5
17.0
26.0
29.0
10.0
19.0
62
AS4201FS-U04-16
AS42*1FS-U04-16
AS4201FS-U04-16
16.0
1/2
24
23.8
18.8
34.8
47.7(47.6)
32.70
64.1
55.5
20.6
26.0
29.0
10.0
19.0
66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS_2_1FS_UNI (Inch) - Speed Controller With Indicator
SMC
28.09.2023
VR3100 - Pneumatic Indicator
SMC
28.09.2023
AS_2_1FS - Speed Controller With Indicator/Elbow Type (Sealant)
SMC
28.09.2023
VR1210/1220 - Shuttle Valve
SMC
23.12.2021
KEC - Rc Thread With A Push Button Guard
SMC
14.01.2022
KEA - With One-touch Fitting Without A Push Button Guard
SMC
20.12.2022
AS_3_1FS_G - Speed Controller With Indicator/Universal Type(Face Seal)
SMC
26.09.2023
AS-FS (Inch) - Speed Controller with Indicator/In-line Type
SMC
28.09.2023
AS-2FG-A (Inch) - Speed Controller With One-touch Fitting(Inch)/Stainless S...
SMC
07.03.2024
AS-2FG-A - Speed Controller With One-touch Fitting/Stainless Steel Series/I...
SMC
07.03.2024
VR1210F - Shuttle Valve with One-Touch Fittings
SMC
23.12.2021
VR2110 - Time Delay Valve
SMC
23.12.2021
VM100A - 2/3 Port Mechanical Valve
SMC
28.09.2023
VM100 - 2/3 Port Mechanical Valve
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表