AS 3 1FG-A - Speed Controller With One Touch Fitting/Stainless-Steel/Universal Type
SMC
bp3_flow_control_equipment
AS-1F-A Speed Controller With One Touch Fitting / Push-lock Type
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-1f-a/as_3_1fg-a.prj},{NB=AS3301FG-02-10A},{IDNR=},{MODEL=AS33x1FG-02-10xA},{TYPE=Metric},{SIZE=3/8},{SIZE2=3},{PORT=1/4},{PORT2=02},{TUBE=ø10},{TUBE2=10},{CONTROL=0},{THREAD=},{SEALANT=},{OMSC=},{CLEAN=},{D=10.00},{T=1/4},{TN=13.157},{H1=19.0},{H2=19.0},{H3=21.0},{D11=15.9},{D13=15.9},{D2=17.4},{D3=16.6},{L1=23.0},{L21=41.2},{L22=41.2},{L23=42.2},{L3=26.1},{L41=62.5},{L43=58.0},{L5U1=50.0},{L5U3=50.0},{L5L1=48.4},{L5L3=48.4},{AU1=44.5},{AU3=43.5},{AL1=42.9},{AL3=41.9},{M=15.6},{W1=46.0},{W2=46.0},{W3=55.0},{AA=10.9},{AB=9.1},{AC=5.7},{AD=3.0},{AE=19.0},{AF=6.3},{AG=12.9},{AH=13.1},{AH1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
SIZE
Body size
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
TUBE
Applicable tubing O.D.
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5U
Unlocked
[mm]
L5L
Locked
[mm]
AU
Unlocked
[mm]
AL
Locked
[mm]
M
[mm]
WEIGHT
Weight
[g]
AS1301FG-M5-23A
Metric
M5 x 0.8
M5 x 0.8
ø3.2
3.20
M5 x 0.8
8.0
7.2
9.6
9.0
11.6
19.4
17.5
33.8
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-U10/32-23A
Metric
10-32UNF
10-32UNF
ø3.2
3.20
10-32UNF
8.0
7.2
9.6
9.0
11.6
19.4
17.5
33.8
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-M5-04A
Metric
M5 x 0.8
M5 x 0.8
ø4
4.00
M5 x 0.8
8.0
8.2
9.6
9.0
11.5
19.8
17.5
33.8
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-U10/32-04A
Metric
10-32UNF
10-32UNF
ø4
4.00
10-32UNF
8.0
8.2
9.6
9.0
11.5
19.8
17.5
33.8
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-M5-06A
Metric
M5 x 0.8
M5 x 0.8
ø6
6.00
M5 x 0.8
8.0
10.4
9.6
9.0
11.5
20.9
20.4
36.6
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-U10/32-06A
Metric
10-32UNF
10-32UNF
ø6
6.00
10-32UNF
8.0
10.4
9.6
9.0
11.5
20.9
20.4
36.6
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-M5-01A
Inch
M5 x 0.8
M5 x 0.8
ø1/8
3.17
M5 x 0.8
8.0
7.2
9.6
9.0
11.6
19.4
17.5
33.8
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-U10/32-01A
Inch
10-32UNF
10-32UNF
ø1/8
3.17
10-32UNF
8.0
7.2
9.6
9.0
11.6
19.4
17.5
33.8
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-M5-03A
Inch
M5 x 0.8
M5 x 0.8
ø5/32
3.97
M5 x 0.8
8.0
8.2
9.6
9.0
11.5
19.8
17.5
33.8
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-U10/32-03A
Inch
10-32UNF
10-32UNF
ø5/32
3.97
10-32UNF
8.0
8.2
9.6
9.0
11.5
19.8
17.5
33.8
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-M5-07A
Inch
M5 x 0.8
M5 x 0.8
ø1/4
6.35
M5 x 0.8
8.0
11.2
9.6
9.0
11.5
20.9
20.2
36.5
26.5
25.4
23.5
22.4
13.3
6
AS1301FG-U10/32-07A
Inch
10-32UNF
10-32UNF
ø1/4
6.35
10-32UNF
8.0
11.2
9.6
9.0
11.5
20.9
20.2
36.5
26.5
25.4
23.5
22.4
13.3
6
AS2301FG-01-23A
Metric
1/8, 1/4
1/8
ø3.2
3.20
1/8
13.0
7.2
9.6
12.0
13.3
24.0
17.5
36.0
30.6
29.2
27.5
26.1
13.3
10
AS2301FG-01-04A
Metric
1/8, 1/4
1/8
ø4
4.00
1/8
13.0
8.2
9.6
12.0
13.9
25.1
17.5
36.0
30.6
29.2
27.5
26.1
13.3
10
AS2301FG-01-06A
Metric
1/8, 1/4
1/8
ø6
6.00
1/8
13.0
10.4
9.6
12.0
13.9
26.2
20.4
38.8
30.6
29.2
27.5
26.1
13.3
11
AS2301FG-01-08A
Metric
1/8, 1/4
1/8
ø8
8.00
1/8
13.0
13.2
10.2
12.0
16.4
30.1
21.5
40.0
30.6
29.2
27.5
26.1
14.2
12
AS2301FG-02-04A
Metric
1/8, 1/4
1/4
ø4
4.00
1/4
17.0
8.2
12.9
13.0
16.5
29.9
17.5
40.1
36.6
35.0
31.1
29.5
13.3
19
AS2301FG-02-06A
Metric
1/8, 1/4
1/4
ø6
6.00
1/4
17.0
11.2
12.9
13.0
19.0
33.8
21.4
43.9
36.6
35.0
31.1
29.5
13.3
21
AS2301FG-02-08A
Metric
1/8, 1/4
1/4
ø8
8.00
1/4
17.0
13.2
12.9
13.0
19.0
34.9
23.5
46.0
36.6
35.0
31.1
29.5
14.2
22
AS2301FG-02-10A
Metric
1/8, 1/4
1/4
ø10
10.00
1/4
17.0
15.9
12.9
13.0
20.9
38.1
24.7
47.3
36.6
35.0
31.1
29.5
15.6
23
AS3301FG-02-06A
Metric
3/8
1/4
ø6
6.00
1/4
19.0
11.2
12.9
16.6
20.2
36.0
21.4
57.8
50.0
48.4
44.5
42.9
13.3
42
AS3301FG-02-08A
Metric
3/8
1/4
ø8
8.00
1/4
19.0
13.2
12.9
16.6
20.2
37.1
23.5
59.9
50.0
48.4
44.5
42.9
14.2
43
AS3301FG-02-10A
Metric
3/8
1/4
ø10
10.00
1/4
19.0
15.9
17.4
16.6
23.0
41.2
26.1
62.5
50.0
48.4
44.5
42.9
15.6
46
AS3301FG-02-12A
Metric
3/8
1/4
ø12
12.00
1/4
19.0
18.5
17.4
16.6
23.0
42.5
28.3
64.7
50.0
48.4
44.5
42.9
17.0
48
AS3301FG-03-06A
Metric
3/8
3/8
ø6
6.00
3/8
19.0
11.2
12.9
16.6
20.2
36.0
21.4
50.1
42.3
40.7
37.1
35.5
13.3
34
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表