CS1 Y - Y Type Double Knuckle Joint
SMC
bp2_standard_air_cylinder
CS1/CDS1-Air Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cs1/accessories/cs1_y.prj},{NB=Y-16_CS1},{MODEL=Y-16},{BORE=160},{A1=8},{E1=55},{L1=110},{MM=M36 x 1.5},{RAMM=36},{RPMM=1.5},{NDH10=32},{NX=40},{NZ=80},{RR1=34.0},{U1=46},{L=94.5},{LV1=32.0},{LV2=20.30},{LV3=20.610}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
ⁿ/ₐ
NDH10
[mm]
NX
[mm]
NZ
[mm]
RR1
[mm]
U1
[mm]
Y-12
Y-12
125
8
46
100
M30 x 1.5
25
32
64
27.0
42
Y-14
Y-14
140
8
48
105
M30 x 1.5
28
36
72
30.0
47
Y-16
Y-16
160
8
55
110
M36 x 1.5
32
40
80
34.0
46
Y-18
Y-18
180
8
70
125
M40 x 1.5
40
50
100
42.5
54
Y-20
Y-20
200
8
70
125
M45x 1.5
40
50
100
42.5
54
Y-25
Y-25
250
9
86
160
M56 x 2
50
63
126
53.0
81
Y-30
Y-30
300
9
105
175
M64 x 2
63
80
160
66.0
87
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表