CS1 I - I Type Single Knuckle Joint
SMC
bp2_standard_air_cylinder
CS1/CDS1-Air Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cs1/accessories/cs1_i.prj},{NB=I-16_CS1},{MODEL=I-16},{BORE=160},{A1=8},{A2=60.000},{E1=55},{L1=110},{MM=M36 x 1.5},{RAMM=36},{RPMM=1.5},{NDH10=32},{NX=40},{RR1=34.000},{U1=39},{LV1=25.0},{LV2=32.0},{LV3=35.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A1
[mm]
A2
[mm]
E1
[mm]
L1
[mm]
MM
ⁿ/ₐ
NDH10
[mm]
NX
[mm]
RR1
[mm]
U1
[mm]
I-12
I-12
125
8
54.000
46
100
M30 x 1.5
25
32
27.000
33
I-14
I-14
140
8
54.000
48
105
M30 x 1.5
28
36
30.000
39
I-16
I-16
160
8
60.000
55
110
M36 x 1.5
32
40
34.000
39
I-18
I-18
180
8
67.000
70
125
M40 x 1.5
40
50
42.500
44
I-20
I-20
200
8
67.000
70
125
M45 x 1.5
40
50
42.500
44
I-25
I-25
250
9
75.500
86
160
M56 x 2
50
63
53.000
66
I-30
I-30
300
9
84.500
105
175
M64 x 2
63
80
66.000
71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表