CQ2 Y JOINT - Double Knuckle Joint
SMC
bp2_standard_air_cylinder
CQ2 Compact Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cq2/accesories/y_joint-cq2.prj},{NB=Y-G03},{MODEL=Y-G03},{BORE=25},{ABORE=25},{OMSC=},{F1=4.0},{F2=6.0},{A=41.0},{A1=10.5},{E1=20},{L1=30},{MM=M10 x 1.25},{MMN=10},{MMP=1.25},{R1=12.8},{U1=14.0},{ND=10 +0.058/0},{ND1=10},{NX=10 +0.4/+0.2},{NX1=10.0},{NZ=20},{L=25.6},{PINNO=IY-G03},{DD9N=10},{D=9.6},{M=1.55},{T=1.15},{D3=9.3},{T3=1.0},{B3=1.8},{A3=3.0},{D0=1.2},{MM2=8.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
ABORE
Applicable bore
ⁿ/ₐ
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
[mm]
R1
[mm]
U1
[mm]
ND
ND H10
[mm]
NX
[mm]
NZ
[mm]
L
[mm]
PINNO
Applicable pin number
ⁿ/ₐ
Y-G012
Y-G012
12
21.5
6.0
10
16
M5 x 0.8
6.3
7.0
5 +0.048/0
5 +0.4/+0.2
10
14.6
IY-G012
Y-Z015A
Y-Z015A
16
28.0
11.0
12
21
M6 x 1.0
8.1
10.0
5 +0.048/0
6.5 +0.4/+0.2
12
16.6
IY-J015
Y-G02
Y-G02
20
34.0
8.5
16
25
M8 x 1.25
10.3
11.5
8 +0.058/0
8 +0.4/+0.2
16
21.0
IY-G02
Y-G03
Y-G03
25
41.0
10.5
20
30
M10 x 1.25
12.8
14.0
10 +0.058/0
10 +0.4/+0.2
20
25.6
IY-G03
Y-G04
Y-G04
32, 40
42.0
16.0
22
30
M14 x 1.5
12.0
14.0
10 +0.058/0
18 +0.5/+0.3
36
41.6
IY-G04
Y-G05
Y-G05
50, 63
56.0
20.0
28
40
M18 x 1.5
16.0
20.0
14 +0.070/0
22 +0.5/+0.3
44
50.6
IY-G05
Y-G08
Y-G08
80
71.0
23.0
38
50
M22 x 1.5
21.0
27.0
18 +0.070/0
28 +0.5/+0.3
56
64.0
IY-G08
Y-G10
Y-G10
100
79.0
24.0
44
55
M26 x 1.5
24.0
31.0
22 +0.084/0
32 +0.5/+0.3
64
72.0
IY-G10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表