C - Rear single clevis
SMC
bp2_standard_air_cylinder
C95 ISO Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c95/accessories/c.prj},{NB=C5080},{IDNR=MIN},{MODEL=C5080},{BORE=80},{E1=94},{EW=50},{TG1=72.0},{FL=36},{L1=5},{L=20},{L2=10.0},{D1=45},{CD=16},{MR=16.0},{D2=11.0},{R1=11.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
Bore size
[mm]
E1
[mm]
EW
[mm]
TG1
[mm]
FL
[mm]
L1
[mm]
L
[mm]
L2
[mm]
D1
[mm]
CD
[mm]
MR
[mm]
D2
[mm]
R1
[mm]
ORDER
ⁿ/ₐ
C5032
32
45
26
32.5
22
5
12
5.5
30
10
9.5
6.6
6.5
C5032
C5040
40
51
28
38.0
25
5
15
5.5
35
12
12.0
6.6
6.5
C5040
C5050
50
64
32
46.5
27
5
15
6.5
40
12
12.0
9.0
8.5
C5050
C5063
63
74
40
56.5
32
5
20
6.5
45
16
16.0
9.0
8.5
C5063
C5080
80
94
50
72.0
36
5
20
10.0
45
16
16.0
11.0
11.0
C5080
C5100
100
113
60
89.0
41
5
25
10.0
55
20
20.0
11.0
12.0
C5100
C5125
125
140
70
110.0
50
7
30
10.0
60
25
25.0
13.5
10.0
C5125
C5160
160
180
90
140.0
55
7
35
10.0
65
30
25.0
18.0
13.0
C5160
C5200
200
220
90
175.0
60
7
35
11.0
75
30
25.0
18.0
13.0
C5200
C5250
250
270
110
220.0
70
11
45
11.0
90
40
40.0
22.0
16.5
C5250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表