VXA31/32-00 - Direct Air Operated 3 Port Valve / Manifold
SMC
bp1_process_valve
VX 2/3 Port Valve for FLuid Control
VXA31-32 Direct Operated 3 Port
Powered by
CAD模型選擇
{smc/bp1_process_valve/vx/vxa31-32/vxa31-32-00.prj},{NB=VXA3135-00},{IDNR=},{MODEL=VXA31},{ORIFICE=(3) 3mm},{SEAL=NBR},{BODY=Aluminum},{OPTION=},{A=40},{B=20},{C=9},{D=22},{E=59},{F=33},{G=24},{H=30},{I=21},{J=36},{K=6},{M=45.5},{N=69},{AA=35.4},{AB=11.9},{AC=69.0},{AD=20.0},{AE=22.0},{AF=24.0},{AG=9.5},{AH=5.5},{AI=17.0},{AJ=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORIFICE
Orifice size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
M
[mm]
N
[mm]
VXA3115-00
(1) 1.5mm
40
20
9
22
59
33
24
30
21
36
6
45.5
69
VXA3125-00
(2) 2.2mm
40
20
9
22
59
33
24
30
21
36
6
45.5
69
VXA3135-00
(3) 3mm
40
20
9
22
59
33
24
30
21
36
6
45.5
69
VXA3225-00
(2) 2.2mm
44
22
10
24
66
34
25
40
27
46
9
50.5
76
VXA3235-00
(3) 3mm
44
22
10
24
66
34
25
40
27
46
9
50.5
76
VXA3245-00
(4) 4mm
44
22
10
24
66
34
25
40
27
46
9
50.5
76
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表