FH Rings - Internal Constant Section Rings - Metric
Smalley
SNAP RINGS
Powered by
CAD模型選擇
{smalley/snap_rings/sm_fh.prj},{NB=FH-070},{PARTID=9288},{PARTNBR=FH-070},{RINGTYPE=Internal},{DS=snh},{RS=125489},{GY=51128},{NBROFTURNS=1},{AD=70.000},{MAT=},{GD=73.000},{GDT=(+.30/-.00)},{GW=2.650},{GWT=(+.14/-.00)},{RD=73.640},{DT=(+0.76/-.00)},{RT=2.410},{TT=(+/-0.08)},{RRW=5.080},{RRWT=(+/-.13)},{CRIMP=No},{UNITS=metric},{GSO=30},{NE= Internal Constant Section Rings - Metric}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
RINGTYPE
RingType
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Housing Diameter
[mm]
GD
Groove Diameter
[mm]
GDT
Groove Diameter Tolerance
[mm]
GW
Groove Width Min.
[mm]
GWT
Groove Width Tolerance
[mm]
RD
Ring Diameter
[mm]
DT
Diameter Tolerance
[mm]
RT
Ring Thickness
[mm]
TT
Thickness Tolerance
[mm]
RRW
Ring Radial Wall
[mm]
RRWT
Ring Radial Wall Tolerance
[mm]
FH-013
FH-013
Internal
1
13.000
13.600
(+.11/-.00)
1.100
(+.14/-.00)
13.730
(+0.33/-.00)
0.940
(+/-0.05)
1.400
(+/-.10)
FH-014
FH-014
Internal
1
14.000
14.600
(+.11/-.00)
1.100
(+.14/-.00)
14.740
(+0.33/-.00)
0.940
(+/-0.05)
1.400
(+/-.10)
FH-015
FH-015
Internal
1
15.000
15.700
(+.11/-.00)
1.100
(+.14/-.00)
15.850
(+0.33/-.00)
0.940
(+/-0.05)
1.400
(+/-.10)
FH-016
FH-016
Internal
1
16.000
16.800
(+.11/-.00)
1.100
(+.14/-.00)
16.900
(+0.33/-.00)
0.940
(+/-0.05)
1.650
(+/-.10)
FH-017
FH-017
Internal
1
17.000
17.800
(+.11/-.00)
1.100
(+.14/-.00)
17.970
(+0.33/-.00)
0.940
(+/-0.05)
1.650
(+/-.10)
FH-018
FH-018
Internal
1
18.000
19.000
(+.13/-.00)
1.100
(+.14/-.00)
19.180
(+0.33/-.00)
0.940
(+/-0.05)
1.900
(+/-.10)
FH-019
FH-019
Internal
1
19.000
20.000
(+.13/-.00)
1.100
(+.14/-.00)
20.250
(+0.33/-.00)
0.940
(+/-0.05)
1.900
(+/-.10)
FH-020
FH-020
Internal
1
20.000
21.000
(+.13/-.00)
1.100
(+.14/-.00)
21.200
(+0.33/-.00)
0.940
(+/-0.05)
1.900
(+/-.10)
FH-021
FH-021
Internal
1
21.000
22.000
(+.13/-.00)
1.100
(+.14/-.00)
22.210
(+0.33/-.00)
0.940
(+/-0.05)
1.900
(+/-.10)
FH-022
FH-022
Internal
1
22.000
23.000
(+.13/-.00)
1.100
(+.14/-.00)
23.220
(+0.33/-.00)
0.940
(+/-0.05)
1.900
(+/-.10)
FH-023
FH-023
Internal
1
23.000
24.000
(+.21/-.00)
1.100
(+.14/-.00)
24.230
(+0.38/-.00)
0.940
(+/-0.05)
1.900
(+/-.10)
FH-024
FH-024
Internal
1
24.000
25.200
(+.21/-.00)
1.300
(+.14/-.00)
25.400
(+0.38/-.00)
1.150
(+/-0.05)
2.150
(+/-.10)
FH-025
FH-025
Internal
1
25.000
26.200
(+.21/-.00)
1.300
(+.14/-.00)
26.450
(+0.38/-.00)
1.150
(+/-0.05)
2.150
(+/-.10)
FH-026
FH-026
Internal
1
26.000
27.200
(+.21/-.00)
1.300
(+.14/-.00)
27.460
(+0.38/-.00)
1.150
(+/-0.05)
2.150
(+/-.10)
FH-027
FH-027
Internal
1
27.000
28.200
(+.21/-.00)
1.300
(+.14/-.00)
28.470
(+0.38/-.00)
1.150
(+/-0.05)
2.380
(+/-.10)
FH-028
FH-028
Internal
1
28.000
29.400
(+.21/-.00)
1.300
(+.14/-.00)
29.680
(+0.38/-.00)
1.150
(+/-0.05)
2.380
(+/-.10)
FH-029
FH-029
Internal
1
29.000
30.400
(+.21/-.00)
1.300
(+.14/-.00)
30.690
(+0.38/-.00)
1.150
(+/-0.05)
2.380
(+/-.10)
FH-030
FH-030
Internal
1
30.000
31.400
(+.25/-.00)
1.300
(+.14/-.00)
31.790
(+0.38/-.00)
1.150
(+/-0.05)
2.380
(+/-.10)
FH-031
FH-031
Internal
1
31.000
32.700
(+.25/-.00)
1.300
(+.14/-.00)
33.010
(+0.38/-.00)
1.150
(+/-0.05)
2.380
(+/-.10)
FH-032
FH-032
Internal
1
32.000
33.700
(+.25/-.00)
1.300
(+.14/-.00)
33.930
(+0.38/-.00)
1.150
(+/-0.05)
2.380
(+/-.10)
FH-033
FH-033
Internal
1
33.000
34.700
(+.25/-.00)
1.300
(+.14/-.00)
35.030
(+0.38/-.00)
1.150
(+/-0.05)
2.380
(+/-.10)
FH-034
FH-034
Internal
1
34.000
35.700
(+.25/-.00)
1.600
(+.14/-.00)
36.040
(+0.38/-.00)
1.440
(+/-0.05)
3.250
(+/-.10)
FH-035
FH-035
Internal
1
35.000
37.000
(+.25/-.00)
1.600
(+.14/-.00)
37.350
(+0.38/-.00)
1.440
(+/-0.05)
3.250
(+/-.10)
FH-036
FH-036
Internal
1
36.000
38.000
(+.25/-.00)
1.600
(+.14/-.00)
38.360
(+0.38/-.00)
1.440
(+/-0.05)
3.250
(+/-.10)
FH-037
FH-037
Internal
1
37.000
39.000
(+.25/-.00)
1.600
(+.14/-.00)
39.370
(+0.38/-.00)
1.440
(+/-0.05)
3.250
(+/-.10)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表