HHM Rings - Internal Retaining Ring, "Hoopster" - Metric
Smalley
HOOPSTER RINGS
Powered by
CAD模型選擇
{smalley/hoopster_rings/hhm.prj},{NB=HHM-35},{PARTNBR=HHM-35},{HD=35},{OD=36.56},{MAT=},{ODT=(+.51/-.00)},{RW=0.86},{RWT=(±.05)},{T=3.81},{TT=(±.10)},{GD=35.86},{GDT=(±.10)},{GW=3.94},{GWT=(+.10/-.00)},{GY=7365},{BHX=1.3100},{BLY=2.54},{NE=Internal Retaining Ring - Metric},{RINGTYPE=Hoopster®}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
HD
Housing Diameter
[mm]
OD
Outside Diameter
[mm]
ODT
OD Tolerance
[mm]
RW
Radial Wall
[mm]
RWT
Radial Wall Tolerance
[mm]
T
Thickness
[mm]
TT
Thickness Tolerance
[mm]
GD
Groove Diameter
[mm]
GDT
Groove Diameter Tolerance
[mm]
GW
Groove Width
[mm]
GWT
Groove Width Tolerance
[mm]
RINGTYPE
Ring Type
ⁿ/ₐ
HHM-10
HHM-10
10
10.63
(+.30/-.00)
0.43
(±.04)
1.14
(±.10)
10.43
(±.05)
1.27
(+.08/-.00)
Hoopster®
HHM-11
HHM-11
11
11.65
(+.30/-.00)
0.43
(±.04)
1.14
(±.10)
11.43
(±.05)
1.27
(+.08/-.00)
Hoopster®
HHM-12
HHM-12
12
12.67
(+.30/-.00)
0.43
(±.04)
1.14
(±.10)
12.43
(±.05)
1.27
(+.08/-.00)
Hoopster®
HHM-13
HHM-13
13
13.79
(+.38/-.00)
0.53
(±.04)
1.65
(±.10)
13.53
(±.05)
1.78
(+.08/-.00)
Hoopster®
HHM-14
HHM-14
14
14.81
(+.38/-.00)
0.53
(±.04)
1.65
(±.10)
14.53
(±.05)
1.78
(+.08/-.00)
Hoopster®
HHM-15
HHM-15
15
15.83
(+.38/-.00)
0.53
(±.04)
1.65
(±.10)
15.53
(±.05)
1.78
(+.08/-.00)
Hoopster®
HHM-16
HHM-16
16
16.85
(+.38/-.00)
0.53
(±.04)
1.65
(±.10)
16.53
(±.05)
1.78
(+.08/-.00)
Hoopster®
HHM-17
HHM-17
17
17.87
(+.38/-.00)
0.53
(±.04)
1.65
(±.10)
17.53
(±.05)
1.78
(+.08/-.00)
Hoopster®
HHM-18
HHM-18
18
18.97
(+.38/-.00)
0.61
(±.04)
2.24
(±.10)
18.61
(±.05)
2.36
(+.08/-.00)
Hoopster®
HHM-19
HHM-19
19
19.99
(+.38/-.00)
0.61
(±.04)
2.24
(±.10)
19.61
(±.05)
2.36
(+.08/-.00)
Hoopster®
HHM-20
HHM-20
20
21.01
(+.46/-.00)
0.61
(±.04)
2.24
(±.10)
20.61
(±.08)
2.36
(+.08/-.00)
Hoopster®
HHM-21
HHM-21
21
22.03
(+.46/-.00)
0.61
(±.04)
2.24
(±.10)
21.61
(±.08)
2.36
(+.08/-.00)
Hoopster®
HHM-22
HHM-22
22
23.05
(+.46/-.00)
0.61
(±.04)
2.24
(±.10)
22.61
(±.08)
2.36
(+.08/-.00)
Hoopster®
HHM-23
HHM-23
23
24.07
(+.46/-.00)
0.61
(±.04)
2.24
(±.10)
23.61
(±.08)
2.36
(+.08/-.00)
Hoopster®
HHM-24
HHM-24
24
25.09
(+.46/-.00)
0.61
(±.04)
2.24
(±.10)
24.61
(±.08)
2.36
(+.08/-.00)
Hoopster®
HHM-25
HHM-25
25
26.11
(+.46/-.00)
0.61
(±.04)
2.24
(±.10)
25.61
(±.08)
2.36
(+.08/-.00)
Hoopster®
HHM-26
HHM-26
26
27.28
(+.51/-.00)
0.76
(±.05)
3.00
(±.10)
26.76
(±.08)
3.12
(+.08/-.00)
Hoopster®
HHM-27
HHM-27
27
28.30
(+.51/-.00)
0.76
(±.05)
3.00
(±.10)
27.76
(±.10)
3.12
(+.10/-.00)
Hoopster®
HHM-28
HHM-28
28
29.32
(+.51/-.00)
0.76
(±.05)
3.00
(±.10)
28.76
(±.10)
3.12
(+.10/-.00)
Hoopster®
HHM-29
HHM-29
29
30.34
(+.51/-.00)
0.76
(±.05)
3.00
(±.10)
29.76
(±.10)
3.12
(+.10/-.00)
Hoopster®
HHM-30
HHM-30
30
31.36
(+.51/-.00)
0.76
(±.05)
3.00
(±.10)
30.76
(±.10)
3.12
(+.10/-.00)
Hoopster®
HHM-31
HHM-31
31
32.38
(+.51/-.00)
0.76
(±.05)
3.00
(±.10)
31.76
(±.10)
3.12
(+.10/-.00)
Hoopster®
HHM-32
HHM-32
32
33.40
(+.51/-.00)
0.76
(±.05)
3.00
(±.10)
32.76
(±.10)
3.12
(+.10/-.00)
Hoopster®
HHM-33
HHM-33
33
34.52
(+.51/-.00)
0.86
(±.05)
3.81
(±.10)
33.86
(±.10)
3.94
(+.10/-.00)
Hoopster®
HHM-34
HHM-34
34
35.54
(+.51/-.00)
0.86
(±.05)
3.81
(±.10)
34.86
(±.10)
3.94
(+.10/-.00)
Hoopster®
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表